|
457190004
|
12.90mm Pitch EXTreme PowerEdge Connector, 2.36mm Thick PC Board, Mates to a 1.57mm Thick Card Edge or Bus Bar Tab |
No
|
4 |
4 |
Black |
50 |
1.57mm |
Vertical (Top Entry) |
94V-0 |
N/A |
Copper Alloy |
Gold |
Tin |
Liquid Crystal Polymer |
5.200/g |
Vertical |
Tray |
3.63mm |
2.40mm |
12.90mm |
0.762µm |
3.810µm |
4p - 0s |
-40° to +105°C |
Through Hole |
|
457190005
|
12.90mm Pitch EXTreme PowerEdge Connector, 3 Segments, 3.63mm Tail Length, Through Hole, Mates to 1.57mm Thick Card Edge or Bus Bar Tab |
Check Availability
|
6 |
6 |
Black |
50 |
1.57mm |
Vertical (Top Entry) |
94V-0 |
N/A |
Copper Alloy |
Gold |
Tin |
Liquid Crystal Polymer |
7.700/g |
Vertical |
Tray |
3.63mm |
2.36mm |
12.90mm |
0.762µm |
3.810µm |
6p - 0s |
-40° to +105°C |
Through Hole |
|
457190006
|
12.90mm Pitch EXTreme PowerEdge Connector, 4 Segments, 3.63mm Tail Length, Through Hole, Mates to 1.57mm Thick Card Edge or Bus Bar Tab |
Check Availability
|
8 |
8 |
Black |
50 |
1.57mm |
Vertical (Top Entry) |
94V-0 |
N/A |
Copper Alloy |
Gold |
Tin |
Liquid Crystal Polymer |
|
Vertical |
Tray |
3.63mm |
2.36mm |
12.90mm |
0.762µm |
3.810µm |
8p - 0s |
-40° to +105°C |
Through Hole |
|
457190007
|
12.90mm Pitch EXTreme PowerEdge Connector, 2 Segments, 2.92mm Tail Length, Through Hole, Mates to 1.57mm Thick Card Edge or Bus Bar Tab |
Check Availability
|
4 |
4 |
Black |
50 |
1.57mm |
Vertical (Top Entry) |
94V-0 |
N/A |
Copper Alloy |
Gold |
Tin |
Liquid Crystal Polymer |
5.200/g |
Vertical |
Tray |
2.92mm |
1.57mm |
12.90mm |
0.762µm |
3.810µm |
4p - 0s |
-40° to +105°C |
Through Hole |
|
457190008
|
12.90mm Pitch EXTreme PowerEdge Connector, 3 Segments, 2.92mm Tail Length, Through Hole, Mates to 1.57mm Thick Card Edge or Bus Bar Tab |
No
|
6 |
6 |
Black |
50 |
1.57mm |
Vertical (Top Entry) |
94V-0 |
N/A |
Copper Alloy |
Gold |
Tin |
Liquid Crystal Polymer |
7.700/g |
Vertical |
Tray |
2.92mm |
1.57mm |
12.90mm |
0.762µm |
3.810µm |
6p - 0s |
-40° to +105°C |
Through Hole |
|
457190009
|
12.90mm Pitch EXTreme PowerEdge Connector, 4 Segments, 2.92mm Tail Length, Through Hole, Mates to 1.57mm Thick Card Edge or Bus Bar Tab |
Check Availability
|
8 |
8 |
Black |
50 |
1.57mm |
Vertical (Top Entry) |
94V-0 |
N/A |
High Performance Alloy (HPA) |
Gold |
Tin |
High Temperature Thermoplastic |
|
Vertical |
Tray |
2.92mm |
1.57mm |
12.90mm |
0.762µm |
3.810µm |
8p - 0s |
-40° to +105°C |
Through Hole |
|
457191001
|
12.90mm Pitch EXTreme PowerEdge Connector, 1 Segment, 3.63mm Tail Length, Through Hole, Mates to 1.57mm Thick Card Edge or Bus Bar Tab |
No
|
2 |
2 |
Black |
50 |
1.57mm |
Vertical (Top Entry) |
94V-0 |
N/A |
Copper Alloy |
Gold |
Tin |
Liquid Crystal Polymer |
2.624/g |
Vertical |
Tray |
3.63mm |
2.36mm, 3.18mm |
12.90mm |
0.762µm |
3.810µm |
2p - 0s |
-40° to +105°C |
Through Hole |
|
457191002
|
12.90mm Pitch EXTreme PowerEdge Connector, 1 Segment, 2.92mm Tail Length, Through Hole, Mates to 1.57mm Thick Card Edge or Bus Bar Tab |
No
|
2 |
2 |
Black |
50 |
1.57mm |
Vertical (Top Entry) |
94V-0 |
N/A |
Copper Alloy |
Gold |
Tin |
Liquid Crystal Polymer |
2.599/g |
Vertical |
Tray |
2.92mm |
1.57mm |
12.90mm |
0.762µm |
3.810µm |
2p - 0s |
-40° to +105°C |
Through Hole |