|
393740802
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 90° Wire Entry, 2 Circuits |
Check Availability
|
2 |
2 |
Black |
90° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740803
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 90° Wire Entry, 3 Circuits |
Check Availability
|
3 |
3 |
Black |
90° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740804
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 90° Wire Entry, 4 Circuits |
Check Availability
|
4 |
4 |
Black |
90° Angle |
94V-0 |
None |
0.011/kg |
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740805
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 90° Wire Entry, 5 Circuits |
Check Availability
|
5 |
5 |
Black |
90° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740806
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 90° Wire Entry, 6 Circuits |
Check Availability
|
6 |
6 |
Black |
90° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740807
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 90° Wire Entry, 7 Circuits |
No
|
7 |
7 |
Black |
90° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740808
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 90° Wire Entry, 8 Circuits |
No
|
8 |
8 |
Black |
90° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740809
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 90° Wire Entry, 9 Circuits |
No
|
9 |
9 |
Black |
90° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740810
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 90° Wire Entry, 10 Circuits |
No
|
10 |
10 |
Black |
90° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740811
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 90° Wire Entry, 11 Circuits |
No
|
11 |
11 |
Black |
90° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740812
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 90° Wire Entry, 12 Circuits |
No
|
12 |
12 |
Black |
90° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740902
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 270° Wire Entry, 2 Circuits |
Check Availability
|
2 |
2 |
Black |
270° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740903
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 270° Wire Entry, 3 Circuits |
Check Availability
|
3 |
3 |
Black |
270° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740904
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 270° Wire Entry, 4 Circuits |
Check Availability
|
4 |
4 |
Black |
270° Angle |
94V-0 |
None |
9.320/g |
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740905
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 270° Wire Entry, 5 Circuits |
Check Availability
|
5 |
5 |
Black |
270° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740906
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 270° Wire Entry, 6 Circuits |
Check Availability
|
6 |
6 |
Black |
270° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740907
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 270° Wire Entry, 7 Circuits |
No
|
7 |
7 |
Black |
270° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740908
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 270° Wire Entry, 8 Circuits |
No
|
8 |
8 |
Black |
270° Angle |
|
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740909
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 270° Wire Entry, 9 Circuits |
No
|
9 |
9 |
Black |
270° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740910
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 270° Wire Entry, 10 Circuits |
No
|
10 |
10 |
Black |
270° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740911
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 270° Wire Entry, 11 Circuits |
No
|
11 |
11 |
Black |
270° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |
|
393740912
|
7.50mm Beau Eurostyle Pluggable Terminal Block, 270° Wire Entry, 12 Circuits |
No
|
12 |
12 |
Black |
270° Angle |
94V-0 |
None |
|
1 |
N/A |
No |
N/A |
7.50mm |
7.50mm |
Yes |
Yes |
110°C |
12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
0.05-2.50 |