Automotive
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2284111022 | Micro-Fit+ Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 18 AWG, 2 Circuits, Black | No | 150.00mm | 2 | 2 | Black | Female-Pigtail | Yes | High Conductivity Copper | Tin | Tin | Nylon | 4.615/g | 2 | No | Bag | 3.00mm | 2.500µm | 2.500µm | Yes | Crimp or Compression | Discrete Wire, UL 1061 | 18 |
2284111023 | Micro-Fit+ Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 18 AWG, 2 Circuits, Black | No | 300.00mm | 2 | 2 | Black | Female-Pigtail | Yes | High Conductivity Copper | Tin | Tin | Nylon | 8.334/g | 2 | No | Bag | 3.00mm | 2.500µm | 2.500µm | Yes | Crimp or Compression | Discrete Wire, UL 1061 | 18 |
2284111042 | Micro-Fit+ Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 18 AWG, 4 Circuits, Black | No | 150.00mm | 4 | 4 | Black | Female-Pigtail | Yes | High Conductivity Copper | Tin | Tin | Nylon | 8.683/g | 2 | No | Bag | 3.00mm | 2.500µm | 2.500µm | Yes | Crimp or Compression | Discrete Wire, UL 1061 | 18 |
2284111043 | Micro-Fit+ Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 18 AWG, 4 Circuits, Black | No | 300.00mm | 4 | 4 | Black | Female-Pigtail | Yes | High Conductivity Copper | Tin | Tin | Nylon | 16.121/g | 2 | No | Bag | 3.00mm | 2.500µm | 2.500µm | Yes | Crimp or Compression | Discrete Wire, UL 1061 | 18 |
2284111062 | Micro-Fit+ Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 18 AWG, 6 Circuits, Black | No | 150.00mm | 6 | 6 | Black | Female-Pigtail | Yes | High Conductivity Copper | Tin | Tin | Nylon | 12.755/g | 2 | No | Bag | 3.00mm | 2.500µm | 2.500µm | Yes | Crimp or Compression | Discrete Wire, UL 1061 | 18 |
2284111063 | Micro-Fit+ Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 18 AWG, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Female-Pigtail | Yes | High Conductivity Copper | Tin | Tin | Nylon | 23.912/g | 2 | No | Bag | 3.00mm | 2.500µm | 2.500µm | Yes | Crimp or Compression | Discrete Wire, UL 1061 | 18 |
2284111082 | Micro-Fit+ Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 18 AWG, 8 Circuits, Black | No | 150.00mm | 8 | 8 | Black | Female-Pigtail | Yes | High Conductivity Copper | Tin | Tin | Nylon | 16.823/g | 2 | No | Bag | 3.00mm | 2.500µm | 2.500µm | Yes | Crimp or Compression | Discrete Wire, UL 1061 | 18 |
2284111083 | Micro-Fit+ Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 18 AWG, 8 Circuits, Black | No | 300.00mm | 8 | 8 | Black | Female-Pigtail | Yes | High Conductivity Copper | Tin | Tin | Nylon | 31.699/g | 2 | No | Bag | 3.00mm | 2.500µm | 2.500µm | Yes | Crimp or Compression | Discrete Wire, UL 1061 | 18 |