Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2211150021 | 3.00mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 2 Circuits, Tape and Reel | No | No | 2 | 2 | Black | 30 | No | No | No | Yes | 3.80mm | Phosphor Bronze | Gold | Nylon | 500.230/mg | 1 | Right Angle | Embossed Tape on Reel | 3.00mm | 3.00mm | 0.100µm | Yes | Fully | No | -40° to +105°C | Surface Mount |
2211150031 | 3.00mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 3 Circuits, Tape and Reel | No | No | 3 | 3 | Black | 30 | No | No | No | Yes | 3.80mm | Phosphor Bronze | Gold | Nylon | 610.790/mg | 1 | Right Angle | Embossed Tape on Reel | 3.00mm | 3.00mm | 0.100µm | Yes | Fully | No | -40° to +105°C | Surface Mount |
2211150041 | 3.00mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 4 Circuits, Tape and Reel | No | No | 4 | 4 | Black | 30 | No | No | No | Yes | 3.80mm | Phosphor Bronze | Gold | Nylon | 721.020/mg | 1 | Right Angle | Embossed Tape on Reel | 3.00mm | 3.00mm | 0.100µm | Yes | Fully | No | -40° to +105°C | Surface Mount |
2211150051 | 3.00mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 5 Circuits, Tape and Reel | No | No | 5 | 5 | Black | 30 | No | No | No | Yes | 3.80mm | Phosphor Bronze | Gold | Nylon | 831.930/mg | 1 | Right Angle | Embossed Tape on Reel | 3.00mm | 3.00mm | 0.100µm | Yes | Fully | No | -40° to +105°C | Surface Mount |
2211150061 | 3.00mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 6 Circuits, Tape and Reel | No | No | 6 | 6 | Black | 30 | No | No | No | Yes | 3.80mm | Phosphor Bronze | Gold | Nylon | 942.490/mg | 1 | Right Angle | Embossed Tape on Reel | 3.00mm | 3.00mm | 0.100µm | Yes | Fully | No | -40° to +105°C | Surface Mount |