Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2091680401 | SlimStack Board-to-Board Connector, 0.635mm Pitch, Floating Series, Floating Type Receptacle, 12.00mm to 16.00mm Mated Height, 40 Circuits | No | 40 | 40 | Black | 50 | No | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1526.700/mg | 2 | Vertical | Embossed Tape on Reel | Yes | None | 0.635mm | No | -40° to +125°C | Surface Mount |
2091680601 | SlimStack Board-to-Board Connector, 0.635mm Pitch, Floating Series, Floating Type Receptacle, 12.00mm to 16.00mm Mated Height, 60 Circuits | 60 | 60 | Black | 50 | No | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 2.171/g | 2 | Vertical | Embossed Tape on Reel | Yes | None | 0.635mm | No | -40° to +125°C | Surface Mount | |
2091680801 | SlimStack Board-to-Board Connector, 0.635mm Pitch, Floating Series, Floating Type Receptacle, 12.00mm to 16.00mm Mated Height, 80 Circuits | No | 80 | 80 | Black | 50 | No | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 2816.600/mg | 2 | Vertical | Embossed Tape on Reel | Yes | None | 0.635mm | No | -40° to +125°C | Surface Mount |