Back to Industries & Applications
Designing Zonal Control Units
Designers of ZCUs face a multitude of challenges. More functionality must be incorporated in less space without adding weight or compromising performance. Compact connectors designed for automotive applications and zonal architecture help enhance design flexibility and improve overall efficiency.
High-speed communication is crucial in today’s vehicles given the increasing number and capabilities of advanced electronic systems. To enable multiple electronic systems and components to work together seamlessly, Molex offers automotive-grade connectors with power, signal and data circuits that support ZCU connections to a variety of devices including cameras, sensors and high-definition displays.
Reliable and durable connectivity solutions are particularly important in harsh environments. Molex connectors undergo stringent testing to meet or exceed automotive industry standards for ruggedness and reliability in applications subject to extreme temperatures, vibration and environmental ingress.
Featured Products
Inside the Zonal Control Unit Connectors
ZCU designers need to seamlessly integrate a variety of functions while optimizing space, ensuring thermal management, delivering high-speed data and providing reliable operation in harsh automotive environments. Molex connectors for inside the ZCU help achieve these goals and are available with a range of circuit count and connection style options.
Stack Height | Circuits | Wire-to-Board | Board-to-Board | |
---|---|---|---|---|
FFC/FPC Connectors | 2 to 120 | X | ||
Mirror Mezz Connectors | 5.00, 8.00, 11.00mm | Up to 270 | X | |
SlimStack Connectors | 0.60 to 16.00mm | 6 to 240 | X |
Outside the Zonal Control Unit Connectors
Outside the ZCU, sealed and unsealed automotive-grade connectors support the integration of critical automotive applications such as sensors, lighting and powertrain components. These connectors are designed and tested for rugged operation in high-conductivity applications subject to harsh environmental effects while minimizing package size to save space.
Terminal Size | Circuits | Sealed | Wire-to-Board | Wire-to-Wire | |
---|---|---|---|---|---|
CMC / CMX Connectors | 0.64, 1.50, 2.80mm | 22 to 154 | X | X | |
Compactus Connectors | 0.50, 1.00, 2.80mm | 48 to 186 | X | X | |
ConnTAK50 Connectors | 0.50mm | 2 to 22 | X | ||
DuraClik Connectors | 2.00mm | 2 to 15 | X | ||
Mini50 Connectors | 0.50, 1.20mm | 2 to 38 | X | X | X |
MX-DaSH Connectors | 0.50, 1.20, 1.50, 2.80, 4.80mm | Multiple, modular, hybrid | X | X | X |
stAK50h Connectors | 0.50, 1.20, 2.80, 6.30mm | 12 to 56 | X |
High-Speed Zonal Control Unit Connectors
Modern vehicles require high-speed connectors with high bandwidth and high data rates to support radar, cameras and sensor systems that are integral to vehicle safety. The robust design and capabilities of High-Speed FAKRA Mini (HFM) Connectors make them ideal for connectivity to exterior vehicle applications.
Cable | Ports | Sealed | Wire-to-Board | Wire-to-Wire | |
---|---|---|---|---|---|
High-Speed FAKRA Mini (HFM) Coaxial Cable | Coaxial | Single, dual, quad, custom | X | X | X |