Skip to main content

BiPass Cable Technology

Low-insertion-loss copper Twinax cables provide an efficient and reliable alternative to traditional PCBs for implementing high-speed 224, 112, and 56Gbps PAM-4 protocols. These cables also offer full flexibility and customization, enabling tailored solutions that align with customers’ specific goals and needs.

Speed Form Factor Near ASIC
224G OSFP-RHS, OSFP-IHS 32DP/48DP/64DP CX2-DS
112G QSFP, QSFP-DD, OSFP-IHS, OSFP-RHS MicroBeam, CX2
56G QSFP, QSFP-DD NearStack

Overview


Implementing high data rates such as 224, 112 and 56G PAM-4 requires a low-loss, low-crosstalk and clean channel to maintain signal integrity and performance. BiPass Cable solutions offer a significant advantage over traditional PCB materials by dramatically reducing insertion loss between the Application-Specific Integrated Circuit (ASIC) and the front panel I/O, resulting in greater channel margins and improved overall system reliability.

As ASICs continue to scale in performance and power consumption, maintaining signal integrity across traditional PCB traces becomes increasingly difficult. To meet these challenges, data center and network designers are forced to adopt costly premium PCB materials to preserve signal quality and channel reach. BiPass Cable Technology provides a cost-effective and high-performance alternative by using Twinax cables to create a high-speed and more reliable signal path.

ASICs consume more energy and operate at higher frequencies, which limits their ability to provide the same channel reach as previous generations. Even with retimers in external cables and optical transceivers, ASICs may still struggle to reliably reach the front of the I/O. BiPass Cable Technology offers a promising solution by potentially eliminating the need for retimers, which helps reduce overall thermal power consumption and improve system efficiency.

Features and Benefits


Improved Signal Integrity Performance Versus PCB Traces

Utilizing Molex’s high-performance hybrid-unicore Twinax as an alternative to PCB material, BiPass Cables significantly lowers insertion loss and increases channel margin, resulting in improved signal integrity. This solution not only enhances performance but also enables cost-savings.

BiPass cable featuring hybrid-unicore Twinax.

Design Flexibility – Fully Customizable for Tailored Solutions

To alleviate board space constraints, Molex offers an array of near-ASIC options with flexible footprints, connector heights and differential pair counts, enabling space optimization. Featuring MSA-compliant cages such as OSFP, CDFP, QSFP, QSFP-DD, etc. in 1xN and 2xN configurations, ASIC components maximize port density for various applications. Customizable cable lengths, alternative pin mappings, and optional LED pipes positioned above or on the side of cages provide enhanced flexibility for cable and PCB trace routing.

1x8 OSFP-CX2-DS 64DP BiPass system.

Passive Solution at Lower Overall Cost

For inside-the-box channels such as ASIC to front IO connections, BiPass cables provide a passive, lower-cost approach to active elements. By eliminating the need for power-consuming, heat-generating retimers, BiPass cables help reduce both thermal dissipation needs and overall system costs.

2x2 OSFP-CX2-DS 64 DP BiPass Cable

Consistent data transfer with reliable performance
Built with Molex hybrid unicore Twinax cable, BiPass solutions ensure robust, long-term performance while delivering high-speed data transfer rates.

Optimized cage density
Eye-of-the-needle (EON) pins are offset to allow cage assembly on both the top and bottom sides of the board, supporting efficient belly-to-belly configurations.

Space savings with hybrid options
BiPass Cables can be configured to utilize either EON pins or a separate power connector or cable to support power and low-speed signal transmission.

Supports efficient, high-volume manufacturing
BiPass solutions offer subassembly capabilities with fully integrated, custom-designed wire management trays for streamlined installation and improved cable organization.

Quality and functionality assurance
For continuous monitoring and high product quality, there is 100% inspection and traceability on every cable, enabled by automated optical inspection (AOI) and dedicated stations throughout the process.

Meets complex design needs
BiPass solutions support multiple cable configurations for a range of I/O interfaces—including OSFP, QSFP, QSFP-DD, CDFP and OSFP-XD—offering flexibility with custom pin mappings and cable lengths to meet diverse design requirements.

High-performance, low-latency system architectures
High-density near-ASIC connectivity is enabled through a variety of connector options, including uBeam, NearStack, CX2, CX2-DS, NextStream and others, which supports diverse high-speed design needs.

224G BiPass Solutions


Meet the demands of next-generation data centers and networking infrastructure with our 224G BiPass solutions. These solutions are engineered to support data rates up to 224Gbps for high-speed, low-latency connectivity and efficient signal routing. Ideal for AI, machine learning and cloud-scale computing systems, 224G BiPass solutions are built for flexibility, scalability and optimized performance in high-density environments.

One major challenge in achieving 224G data rates is signal integrity. Traditional PCB materials introduce significant insertion loss, limiting channel reach and system reliability. Molex addresses this with its hybrid-unicore Twinax cable technology, which significantly reduces insertion loss and improves channel margins for superior signal integrity.

Another key challenge is power and thermal management. As ASIC speeds increase, so does power consumption and heat generation. Molex’s BiPass Solutions eliminate the need for power-consuming retimers, reducing thermal load and improving overall energy efficiency. As board space becomes more constrained, flexible component placement is essential. Molex offers near-ASIC connectivity with a wide range of connector options and customizable configurations, helping designers optimize layout and maximize port density. Their scalability and system efficiency supports growing system complexity without compromising thermal performance.

BiPass 1x2 OSFP-to-CX2-DS (32-Differential Pair) Cable Assembly

  • RHS or IHS MSA cage
  • Open or closed top
  • Air-cooled riding heat sink available
  • LED Pipes
1x2 OSFP-CX2-DS 32DP BiPass Cable

BiPass 1x4 OSFP-to-CX2-DS (64-Differential Pair) Cable Assembly

  • RHS or IHS MSA cage
  • Open or closed top
  • Air-cooled riding heat sink available
  • LED Pipes
1x4 OSFP-CX2-DS 64DP BiPass Cable

BiPass 1x8 OSFP-to-CX2-DS (64-Differential Pair) Cable Assembly

  • RHS or IHS MSA cage
  • Open or closed top
  • Air-cooled riding heat sink available
  • LED Pipes
1x8 OSFP-CX2-DS 64DP BiPass Cable

BiPass 2x1 OSFP-to-CX2-DS (32-Differential Pair) Cable Assembly

  • RHS MSA cage
  • Open or closed top
  • Air-cooled riding heat sink available
  • LED pipes
2x1 OSFP-CX2-DS 32DP BiPass Cable

BiPass 2x2 OSFP-to-CX2-DS (64-Differential Pair) Cable Assembly

  • RHS MSA cage
  • Open or closed top
  • Air-cooled riding heat sink available
  • LED pipes
2x2 OSFP-CX2-DS 64 DP BiPass Cable

BiPass 1x6 OSFP-to-2 CX2-DS (48-Differential Pair) Cable Assembly

  • RHS MSA cage
  • Open or closed top
  • Air-cooled riding heat sink available
  • LED pipes
1x6 OSFP-to-2 CX2-DS 48DP BiPass Cables

112G BiPass Solutions


As data centers and telecom infrastructure evolve, 112Gbps PAM-4 signaling has become the standard for high-speed serial data transmission. Meeting the demands of this protocol requires clean signal channels with low signal-to-noise ratios and minimal signal degradation. BiPass I/O Cable Assemblies offer a powerful solution by enabling designers to bypass traditional PCB materials and instead use high-speed Twinax cabling for direct signal routing.

One of the primary challenges in implementing PAM-4 signaling is managing insertion loss, which can significantly impact signal quality and channel reach. BiPass I/O Cable Assemblies significantly reduce insertion loss between the ASIC and front panel I/O, creating greater channel margins.

Another challenge is maintaining signal integrity in increasingly dense and power-demanding systems. The BiPass solutions support efficient thermal management and clean, low-loss channels, which is crucial for high-performance 112Gbps systems. With the increasing cost and complexity of PCBs, BiPass solutions offer a flexible, cost-effective alternative that improves system design while supporting the latest protocol standards.

BiPass OSFP- μBeam Cable Assembly

  • Closed top for modules with IHS
  • Open top with RHS
  • Belly-to-belly compatible
  • 16DP solution
BiPass OSFP- μBeam Cable

BiPass SFP- μBeam Cable Assembly

  • Supports 56G and 112G
  • Front I/O connector can be customized with different heat sinks and light pipe options
  • Utilize 31 AWG 92.5 Ohm dual-side drain Twinax solution for high-speed signal routing
  • Available in custom lengths
BiPass SFP- μBeam Cable

BiPass DDQ- μBeam Cable Assembly

  • Uses PAM-4 modulation
  • All high-speed signal routing is through Twinax
  • Low-speed signals and power connections via press-fit compliant pins directly to PCB
  • 16DP solution
BiPass DDQ- μBeam Cable

BiPass OSFP-CX2 Cable Assembly

  • Uses PAM-4 modulation
  • Different heat-sink options, including air-cooled riding heatsinks and LED pipes
  • 32DP solution
BiPass OSFP-CX2 Cable

BiPass DDQ-CX2 Cable Assembly

  • Supports a data rate up to 112G per lane to achieve 800 Gbps aggregate per port
  • Better thermal performance
  • 1x1 (2x cages) is tooled
BiPass DDQ-CX2 Cable

BiPass QSFP- μBeam Cable Assembly

  • Uses PAM-4 modulation
  • All high-speed signal routing is through Twinax
  • Low-speed signals and power connections via press-fit compliant pins directly to PCB
  • 16DP solution
BiPass QSFP- μBeam Cable

56G BiPass Solutions


The key challenge in 56G system design is managing insertion loss across the channel. Traditional PCB materials introduce significant loss, limiting data rate and reach. BiPass assemblies address this issue with Twinax cabling that significantly reduces insertion loss and enhances channel margins. BiPass 56G assemblies are engineered to support high-speed data transmission with exceptional signal integrity and minimal insertion loss.

Another challenge is maintaining signal integrity in dense system architectures. The superior electrical performance of BiPass ensures cleaner signals and better eye diagrams at high data rates. The compact and efficient design of BiPass assemblies by employing high-speed Twinax cabling bypass the lossy printed circuit board (PCB). This significantly helps reduce insertion loss between the ASIC and the front panel I/O and optimize board layout making them an ideal solution for scalable, high-performance applications.

QSFP-DD-to-NearStack

BiPass QSFP-DD-to-NearStack assembly.

zQSFP+-to-NearStack

BiPass zQSFP+-to-NearStack assembly.

Datasheets and Guides



BiPass Cable Technology

As an alternative to traditional PCBs, BiPass Cable Technology implements 224, 112 and 56Gbps PAM-4 protocols with a broad range of form factors and density options. Twinax routing bypasses lossy PCB runs to reduce insertion losses and increase channel margins, while eliminating retimers lowers thermal load and power consumption. Learn more about BiPass cable customization and scalable solutions optimized for high density, low latency AI and cloud data center environments.

Applications by Industry


Ethernet-based communications systems

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What is BiPass Cable Technology?

Molex BiPass Cable Technology is an internal cable system providing a PCB alternative that enables efficient and reliable implementation of 224, 112 and 56Gbps PAM-4 protocols. This system enables design flexibility and customization for tailored solutions that meet specific requirements.

Does the Molex BiPass Cable Technology allow for belly-to-belly configurations?

Yes, the EON press-fit pins are offset in a manner to allow direct belly-to-belly cage alignment.

What cages do the Molex BiPass Cable Technology support?

All MSA compliant cages are supported including riding heat sink as well as integrated heat-sink options.

Does the Molex BiPass Cable Technology support liquid cooling?

Molex thermal expertise is provided for both air-cooled and liquid-cooled applications. We can support an end-to-end liquid cooling solution or work with your preferred liquid-cooling vendor for integration into our solution.

Can the Molex BiPass Cable Technology support stacked cages?

Yes, 2x1 cages are part of the portfolio offering and can also support liquid-cooling cold plates for 224G applications.

Can the Molex BiPass Cable Technology support customization features like light pipes, heat sinks or zipper fins?

Yes, all features in the Molex BiPass Cable Technology can be configured to tailor the solution to your needs.