Back to Industries & Applications
Back to 758886000
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
758886000 | No | 2 | 2 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.100/g | N/A | Open Pin Field | 6 | Vertical | Tube | 2.80mm | No | None | 1.80mm | 6.00mm | 2.00mm | 0.762µm | 0.381µm | Yes | No | -55° to +105°C | Through Hole - Compliant Pin | |
758888000 | 2.00mm Pitch VHDM Board-to-Board Backplane Receptacle Power Module, Vertical, 8-Row, 3 Circuits, Gold (Au) Selective 0.76µm Lead-Free | No | 3 | 3 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.519/g | N/A | Open Pin Field | 8 | Vertical | Tube | 2.80mm | No | None | 1.80mm | 6.00mm | 2.00mm | 0.762µm | 0.381µm | Yes | No | -55° to +105°C | Through Hole - Compliant Pin |