528850274
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 20 Circuits |
Check Availability
|
20 |
20 |
Natural |
50 |
No |
Yes |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
373.090/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528850374
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 30 Circuits |
Check Availability
|
30 |
30 |
Natural |
50 |
No |
Yes |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
470.693/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528850474
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 40 Circuits |
Check Availability
|
40 |
40 |
Natural |
50 |
No |
Yes |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
567.241/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528850574
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 50 Circuits |
Check Availability
|
50 |
50 |
Natural |
50 |
No |
Yes |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
664.845/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528850674
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 60 Circuits |
Check Availability
|
60 |
60 |
Natural |
50 |
No |
Yes |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
761.393/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528850774
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 70 Circuits |
Check Availability
|
70 |
70 |
Natural |
50 |
No |
Yes |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
858.996/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528850874
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 80 Circuits |
Check Availability
|
80 |
80 |
Natural |
50 |
No |
None |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
955.545/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528850974
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 90 Circuits |
Check Availability
|
90 |
90 |
Natural |
50 |
No |
None |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
1053.148/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528851074
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 100 Circuits |
Check Availability
|
100 |
100 |
Natural |
50 |
No |
None |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
1149.696/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528851274
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 120 Circuits |
Check Availability
|
120 |
120 |
Natural |
50 |
No |
None |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
1343.848/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528851474
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 140 Circuits |
Check Availability
|
140 |
140 |
Natural |
50 |
No |
None |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
1537.999/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528851674
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 160 Circuits |
Check Availability
|
160 |
160 |
Natural |
50 |
No |
None |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
1732.151/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528851874
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 180 Circuits |
No
|
180 |
180 |
Natural |
50 |
No |
None |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
1926.301/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528852074
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 200 Circuits |
Check Availability
|
200 |
200 |
Natural |
50 |
No |
None |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
2132.525/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |
528852474
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 240 Circuits |
Check Availability
|
240 |
240 |
Natural |
50 |
No |
None |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
2505.591/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.00mm min |
0.635mm |
0.254µm |
2.032µm |
No |
Pick and Place Cap |
-55° to +105°C |
Surface Mount |