Skip to main content

SlimStack

Part Number
528850474
Category
Board-to-Board Connectors

SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, with Vacuum Pick-Up Area, 40 Circuits

Physical Specifications

circuitsLoaded
40
circuitsMaximum
40.0
colorResin
Natural
durabilityMatingCyclesMax
50
glowWireCapable
No
lockToMatingPart
Yes
matedHeight
10.00mm,6.00mm,7.00mm,8.00mm,9.00mm
matedWidth
6.40mm
materialMetal
Copper Alloy
materialPlatingMating
Gold
materialPlatingTermination
Tin
materialResin
High Temperature Thermoplastic
netWeight
567.241/mg
numberOfRows
2.0
orientation
Vertical
packagingType
Embossed Tape on Reel
pcbLocator
Yes
pcbRetention
Yes
pcbThicknessRecommended
1.00mm min
pitchMatingInterface
0.635mm
platingMinMating
0.254µm
platingMinTermination
2.032µm
polarizedToPcb
No
roboticPlacement
Pick and Place Cap
temperatureRangeOperating
-55° to +105°C
terminationInterfaceStyle
Surface Mount

Electrical Specifications

currentMaximumPerContact
0.5A
voltageMaximum
100V

Keywords: 52885-0474, 0528850474

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 33
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
SlimStack - 528850474 - Image 1 SlimStack - 528850474 - Image 2 SlimStack - 528850474 - Image 3 SlimStack - 528850474 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life