Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2244132116 | SW1-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 8.00mm Diameter, Female, 1000.00mm Length, 1/0 AWG, Black | No | 1000.00mm | 1 | 1 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Silver | PBT | 624.428/g | 1 | No | Bag | Yes | Crimp or Compression | UL 3132 | 1/0 |
2244132216 | SW1-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 8.00mm Diameter, Female, 1000.00mm Length, 1/0 AWG, Red | No | 1000.00mm | 1 | 1 | Red | Female-Pigtail | Yes | Copper Alloy | Gold | Silver | PBT | 625.297/g | 1 | No | Bag | Yes | Crimp or Compression | UL 3132 | 1/0 |