Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1730921024 | Impact zX2 95 Ohm 6 Pair Right-Angle Daughtercard Receptacle, Unguided,14 Columns, 336 Circuits, Plated Through Hole Dimension 0.36mm, Lead-Free | No | 336 | 336 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 61.381/g | 14 | 6 | 24 | Right Angle | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | Yes | -55° to +85°C | Through Hole - Compliant Pin |