Back to Industries & Applications
Designing EV Battery Management Systems and Battery Connectors
Engineering the complex battery management systems and battery pack electronics of modern EVs requires a suite of versatile and robust electrical interconnects. Molex automotive connectors meet a variety of needs with modular, flexible solutions ideal for use across various battery layouts and capacities. Connector options include high-current, miniaturized, flexible, sealed and unsealed designs, all built to withstand demanding automotive environments.
For battery management system (BMS) connectivity that supports safety-critical functions, reliability is especially important. Molex connectors with high retention force latches and positive locks provide secure connections for reliable system operation.
For optimizing connections between battery cells and battery pack electronics, rugged and miniaturized Molex interconnects save space without sacrificing reliability. Sealed connectors also deliver consistent connectivity for battery interconnect cables by preventing dust and moisture ingress.
Molex automotive connectors are tested and certified to automotive industry standards, providing solutions that streamline design work and simplify validation across multiple models, devices and systems.
Featured Products
Battery Management System Connectors
Component reliability is crucial in BMS wiring. Molex connectors provide robust locking mechanisms, high retention forces and excellent electrical connectivity to ensure proper system operation in the harshest automotive environments. These BMS connectors are also certified to rigorous automotive standards and offer modular, customizable designs to enhance flexibility and scalability.
Terminal Size | Circuits | Sealed | Wire-to-board | Wire-to-wire | |
---|---|---|---|---|---|
ConnTAK50 Connectors | 0.50mm | 2 to 22 | X | ||
DuraClik Connectors | 2.00mm | 2 to 15 | X | ||
FFC / FPC Connectors | 2 to 120 | X | |||
H-DAC 64 Connectors | 0.64mm | 2 to 24 | X | ||
Mini50 Connectors | 0.50, 1.20mm | 2 to 38 | X | X | X |
MX123 Connectors | 0.64, 2.80mm | 49 to 80 | X | X | |
Stac64 Connectors | 0.64, 1.50, 2.80mm | 8 to 80 | X |
Battery Pack Connectors
Interconnect solutions that can be standardized and scaled across different vehicles and battery pack designs are the key to simplifying design and assembly work, controlling costs and ensuring reliable performance. Sealed automotive connectors from Molex provide a range of pitch, circuit count and actuator options, enabling engineers to optimize battery pack layouts across multiple models and battery capacities.
Terminal Size | Circuits | Sealed | Wire-to-board | Wire-to-wire | |
---|---|---|---|---|---|
CMC / CMX Connectors | 0.64, 1.50, 2.80mm | 22 to 154 | X | X | |
MX150 Connectors | 1.50mm | 2 to 26 | X | X | X |
Cell to Battery Pack Connectors
Facilitating more efficient integration of cells and modules within the battery pack, miniaturized connectors from Molex offer reduced weight, compact form factors and rugged features designed to maximize battery performance and lifespan in challenging automotive environments.
Terminal Size | Circuits | Sealed | Wire-to-board | Wire-to-wire | |
---|---|---|---|---|---|
DuraClik Connectors | 2.00mm | 2 to 15 | X | ||
Mini50 Connectors | 0.50, 1.20mm | 2 to 38 | X | X | X |
FFC / FPC Connectors | 2 to 120 | X |