Features and Benefits
Data centers facing AI-driven demands for increased capacity require cable solutions with higher data rates, better signal integrity and exceptional reliability. High-speed cables must offer a longer reach to support varied within-rack and between-rack requirements, increasing capacity and speed while minimizing space constraints and design limitations. These solutions must also control component and installation costs.
AECs use re-timers to deliver high-speed signals over longer distances, supporting a wide variety of data center applications. Using re-timers improves signal quality and timing integrity while offering hot-swappable options that minimize system downtime.
Molex AECs provide high-speed signals over longer distances of up to 7.0m at 112Gbps and 2.5m+ at 224Gbps, supporting AI-driven data center upgrades and capacity increases while controlling component and installation costs. These cables use small wires between 34 and 26 AWG, simplifying routing and improving thermal management, while various compact interconnect form factors maximize port density. Multiple re-timer options and data rates up to 1.6Tbps are available to match specific application needs.
Datasheets and Guides
AEC Resources (PDF)
Podcasts
Application by Industry
Cloud infrastructure
Edge-computing infrastructure
Enterprise infrastructure
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What is an Active Electrical Cable (AEC)?
An AEC is a copper cable that uses an electronic re-timer circuit to regenerate signals, enabling a longer reach than passive DACs or linear amplifier-equipped active copper cables (ACCs).
What is the difference between AECs and ACCs?
The main difference is that AECs use a retimer to clean, reshape and amplify signals while ACCs use linear amplifiers that amplify the signal along with any noise. While AECs offer superior signal integrity and can extend transmission distances significantly compared to ACCs, the active cables offer a lower cost option that is better suited for shorter distances where signal integrity is less critical.
How can AECs help with thermal management?
AEC re-timers enable more efficient signal transmission over smaller conductors. This results in cabling from 34 to 26 AWG, allowing increased airflow and reduced thermal issues.