Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
438100001 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 4 Circuits, Tin (Sn) Plating, 260C Wave Solderable, with Retention Clip | No | 4 | 4 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 3.451/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
438100002 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 6 Circuits, Tin (Sn) Plating, 260C Wave Solderable, with Retention Clip | No | 6 | 6 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 4.366/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
438100003 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 8 Circuits, Tin (Sn) Plating, 260C Wave Solderable, with Retention Clip | No | 8 | 8 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 5.368/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
438100004 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 10 Circuits, Tin (Sn) Plating, 260C Wave Solderable, with Retention Clip | No | No | 10 | 10 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 6.166/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100006 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 14 Circuits, Tin (Sn) Plating, 260C Wave Solderable, with Retention Clip | No | No | 14 | 14 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 8.051/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100008 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 18 Circuits, Tin (Sn) Plating, 260C Wave Solderable, with Retention Clip | No | No | 18 | 18 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 9.797/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100011 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 24 Circuits, Tin (Sn) Plating, 260C Wave Solderable, with Retention Clip | No | No | 24 | 24 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 12.800/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100012 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 4 Circuits, Gold (Au) Plating, 260C Wave Solderable, with Retention Clip | No | No | 4 | 4 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | High Temperature Thermoplastic | 3.455/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100013 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 6 Circuits, Gold (Au) Plating, 260C Wave Solderable, with Retention Clip | No | 6 | 6 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | High Temperature Thermoplastic | 4.384/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
438100014 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 8 Circuits, Gold (Au) Plating, 260C Wave Solderable, with Retention Clip | No | No | 8 | 8 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | High Temperature Thermoplastic | 5.360/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100015 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 10 Circuits, Gold (Au) Plating, 260C Wave Solderable, with Retention Clip | No | No | 10 | 10 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | High Temperature Thermoplastic | 6.564/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100017 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 14 Circuits, Gold (Au) Plating, 260C Wave Solderable, with Retention Clip | No | No | 14 | 14 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | High Temperature Thermoplastic | 8.065/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100019 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 18 Circuits, Gold (Au) Plating, 260C Wave Solderable, with Retention Clip | No | No | 18 | 18 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | High Temperature Thermoplastic | 9.827/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100022 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 1.60mm PCB, 24 Circuits, Gold (Au) Plating, 260C Wave Solderable, with Retention Clip | No | No | 24 | 24 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | High Temperature Thermoplastic | 12.836/g | 2 | Right Angle | Tray | 3.12mm | No | Yes | 1.60mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100045 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 2.39mm PCB, 4 Circuits, Tin (Sn) Plating, 260C Wave Solderable, with Retention Clip | No | No | 4 | 4 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 3.507/g | 2 | Right Angle | Tray | 3.63mm | No | Yes | 2.39mm (.094") | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100046 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 2.39mm PCB, 6 Circuits, Tin (Sn) Plating, 260C Wave Solderable, with Retention Clip | No | 6 | 6 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 4.436/g | 2 | Right Angle | Tray | 3.63mm | No | Yes | 2.39mm (.094") | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
438100048 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 2.39mm PCB, 10 Circuits, Tin (Sn) Plating, 260C Wave Solderable, with Retention Clip | No | No | 10 | 10 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 6.336/g | 2 | Right Angle | Tray | 3.63mm | No | Yes | 2.39mm (.094") | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100050 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 2.39mm PCB, 14 Circuits, Tin (Sn) Plating, 260C Wave Solderable, with Retention Clip | No | No | 14 | 14 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 8.106/g | 2 | Right Angle | Tray | 3.63mm | No | Yes | 2.39mm (.094") | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100052 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 2.39mm PCB, 18 Circuits, Tin (Sn) Plating, 260C Wave Solderable, with Retention Clip | No | No | 18 | 18 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 9.951/g | 2 | Right Angle | Tray | 3.63mm | No | Yes | 2.39mm (.094") | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100055 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 2.39mm PCB, 24 Circuits, Tin (Sn) Plating, 260C Wave Solderable, with Retention Clip | No | No | 24 | 24 | Black | 30 | 94V-0 | No | Brass | Tin | Tin | High Temperature Thermoplastic | 12.996/g | 2 | Right Angle | Tray | 3.63mm | No | Yes | 2.39mm (.094") | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100056 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 2.39mm PCB, 4 Circuits, Gold (Au) Plating, 260C Wave Solderable, with Retention Clip | No | No | 4 | 4 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | High Temperature Thermoplastic | 3.511/g | 2 | Right Angle | Tray | 3.63mm | No | Yes | 2.39mm (.094") | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100057 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 2.39mm PCB, 6 Circuits, Gold (Au) Plating, 260C Wave Solderable, with Retention Clip | No | No | 6 | 6 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | High Temperature Thermoplastic | 4.442/g | 2 | Right Angle | Tray | 3.63mm | No | Yes | 2.39mm (.094") | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100059 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 2.39mm PCB, 10 Circuits, Gold (Au) Plating, 260C Wave Solderable, with Retention Clip | No | No | 10 | 10 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | High Temperature Thermoplastic | 6.274/g | 2 | Right Angle | Tray | 3.63mm | No | Yes | 2.39mm (.094") | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100061 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 2.39mm PCB, 14 Circuits, Gold (Au) Plating, 260C Wave Solderable, with Retention Clip | No | No | 14 | 14 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | High Temperature Thermoplastic | 8.191/g | 2 | Right Angle | Tray | 3.63mm | No | Yes | 2.39mm (.094") | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
438100063 | Mini-Fit BMI Header, Dual Row, Right-Angle, for 2.39mm PCB, 18 Circuits, Gold (Au) Plating, 260C Wave Solderable, with Retention Clip | No | No | 18 | 18 | Black | 30 | 94V-0 | No | Brass | Gold | Tin | High Temperature Thermoplastic | 9.969/g | 2 | Right Angle | Tray | 3.63mm | No | Yes | 2.39mm (.094") | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |