Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
437590001 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 36 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Tin (Sn) Plating | No | No | 36 | 36 | Natural | 30 | Yes | 94V-2 | No | No | None | None | Brass | Tin | Tin | Nylon | 15.119/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partial | No | -40° to +105°C | Through Hole |
437590004 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 36 Circuits, 0.76µm Gold (Au) Plating | No | No | 36 | 36 | Natural | 30 | Yes | 94V-2 | No | No | None | None | Brass | Gold | Gold | Nylon | 14.255/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 0.762µm | 0.762µm | Yes | Partial | No | -40° to +105°C | Through Hole |