Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2202510069 | SlimStack Board-to-Board Plug, 0.35mm Pitch, 0.70mm Height, GCB7V Series, 6 Signal Pin + 2 Power Pin + 2 Fitting Nail, 18A Battery B-to-B | No | 6 signal terminals; 2 power terminals | 8 | 8 | Black | 10 | No | Yes | 0.70mm | 2.30mm | Corson Alloy | Gold | Gold | Liquid Crystal Polymer | 8.220/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | 2p - 6s | -40° to +85°C | Surface Mount |