Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
937453608 | MXMag Gigabit Ethernet 8 Core Non-PoE Single-Port RJ45 Connector, 21.40mm Depth, 1.80mm Phy Pin Length, Right-Angle, Inverted Profile, with Shield Tabs, with Green/Yellow-Green/Yellow LEDs, Standard Temperature, Pin in Paste Capable, with 2kV Shield Connection, Tray | No | Black | 21.40mm | 2500 | Yes | 14.10mm | None | LEDs | Phosphor Bronze | Gold over Palladium Nickel | Tin | Liquid Crystal Polymer | 6.473/g | Right Angle (Side Entry) | Tray | Spring Tabs | Yes | None | 1.57mm | 0.051µm (Au), 1.016µm (PdNi) | 1x1 | 8/8 | 0° to +70°C | Through Hole | N/A |