Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
787840001 | 1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3/PCIe-3 Receptacle, Vertical, Surface Mount, with 3.20mm Blade, 8.15mm Height, 2.50mm Peg Length, 2.36mm PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free | No | Signal 53, Power 15 | 68 | Black | 500 | 94V-0 | Female | Yes | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.916/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 2.36mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount |
787840002 | 1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3/PCIe-3 Receptacle, Vertical, Surface Mount, with 2.00mm Blade, 8.15mm Height, 2.00mm Peg Length, 2.36mm PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free | No | Signal 53, Power 15 | 68 | Black | 500 | 94V-0 | Female | Yes | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.896/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 2.36mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount |