Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
757840140 | 0.80mm Pitch, iPass I/O Surface Mount Receptacle, Vertical, Internal Assembly with Shell, 36 Circuit, 0.38µm Gold (Au), Through Hole Option, Tail Length 2.79mm, Universal Key | No | 36 | 36 | Black | 50 | 94V-0 | Female | Yes | None | Copper-Nickel-Zinc, High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.954/g | 2 | Vertical | Embossed Tape on Reel | No | 2.79mm | Yes | Yes | 2.36mm | 0.80mm | 0.80mm | 0.381µm | 2.540µm | Yes | 1 | -40° to +80°C | Surface Mount and Through Hole | No | N/A | N/A |
757840338 | 0.80mm Pitch, iPass I/O Surface Mount Receptacle, Vertical, Internal Assembly with Shell, 68 Circuit, 0.38µm Gold (Au), Through Hole Option, Tail Length 2.79mm, Right Key | No | 68 | 68 | Black | 50 | 94V-0 | Female | Yes | None | Copper-Nickel-Zinc, High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 6.050/g | 2 | Vertical | Embossed Tape on Reel | No | 2.79mm | Yes | Yes | 2.36mm | 0.80mm | 0.80mm | 0.381µm | 2.540µm | Yes | 1 | -40° to +80°C | Surface Mount and Through Hole | No | N/A | N/A |