Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
754545001 | Small Form-factor Pluggable (SFP) Stacked 2-by-4 Multi-Port Connector with Press-fit PC Tails, 160 Circuits, Lead-Free | No | N/A | 160 | 160 | Black | 100 | 94V-0 | Female | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 85.072/g | 2 | Right Angle | Tray | No | 2.07mm | Yes | Yes | 1.57mm | 0.80mm | 0.80mm | 0.762µm | 0.762µm | Yes | Yes | 8 | -40° to +85°C | Through Hole - Compliant Pin | No |