15921120
|
1.27mm Pitch EBBI 50D Receptacle, Vertical, 120 Circuits |
No
|
120 |
120 |
Black |
2000 |
No |
94V-0 |
No |
Yes |
Phosphor Bronze |
Gold |
Tin |
High Temperature Thermoplastic |
6.601/g |
2 |
Vertical |
Tray |
3.40mm |
Yes |
Yes |
1.57mm |
1.27mm |
0.762µm |
0.254µm |
Yes |
-40° to +105°C |
Through Hole |
15921430
|
1.27mm Pitch EBBI 50D Receptacle, Vertical, 30 Circuits |
Check Availability
|
30 |
30 |
Black |
2000 |
No |
94V-0 |
No |
Yes |
Phosphor Bronze |
Gold |
Tin |
High Temperature Thermoplastic |
2.000/g |
2 |
Vertical |
Tray |
2.79mm |
Yes |
Yes |
1.57mm |
1.27mm |
0.762µm |
0.254µm |
Yes |
-40° to +105°C |
Through Hole |
716607030
|
1.27mm Pitch EBBI 50D Receptacle, Vertical, Blind Mate, 30 Circuits |
Check Availability
|
30 |
30 |
Black |
2000 |
No |
94V-0 |
No |
|
Phosphor Bronze |
Gold |
Tin |
High Temperature Thermoplastic |
1.788/g |
2 |
Vertical |
Tray |
2.79mm |
Yes |
Yes |
2.79mm |
1.27mm |
0.762µm |
0.254µm |
Yes |
-40° to +105°C |
Through Hole |