Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5037630291 | 1.00mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold over Nickel Plating, Positive Lock, 2 Circuits, Tape and Reel | No | 2 | 2 | Black | 30 | No | No | No | N/A | Yes | 1.50mm | Copper Alloy | Gold | High Temperature Thermoplastic | 47.560/mg | 1 | Right Angle | Embossed Tape on Reel | 1.00mm | 1.00mm | 0.100µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5037630391 | 1.00mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold over Nickel Plating, Positive Lock, 3 Circuits, Tape and Reel | No | 3 | 3 | Black | 30 | No | No | No | N/A | Yes | 1.50mm | Copper Alloy | Gold | High Temperature Thermoplastic | 61.400/mg | 1 | Right Angle | Embossed Tape on Reel | 1.00mm | 1.00mm | 0.100µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5037630491 | 1.00mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold over Nickel Plating, Positive Lock, 4 Circuits, Tape and Reel | No | 4 | 4 | Black | 30 | No | No | No | N/A | Yes | 1.50mm | Copper Alloy | Gold | High Temperature Thermoplastic | 76.240/mg | 1 | Right Angle | Embossed Tape on Reel | 1.00mm | 1.00mm | 0.100µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5037630591 | 1.00mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold over Nickel Plating, Positive Lock, 5 Circuits, Tape and Reel | No | 5 | 5 | Black | 30 | No | No | No | N/A | Yes | 1.50mm | Copper Alloy | Gold | High Temperature Thermoplastic | 91.080/mg | 1 | Right Angle | Embossed Tape on Reel | 1.00mm | 1.00mm | 0.100µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5037630691 | 1.00mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold over Nickel Plating, Positive Lock, 6 Circuits, Tape and Reel | No | 6 | 6 | Black | 30 | No | No | No | N/A | Yes | 1.50mm | Copper Alloy | Gold | High Temperature Thermoplastic | 105.920/mg | 1 | Right Angle | Embossed Tape on Reel | 1.00mm | 1.00mm | 0.100µm | Yes | Yes | No | -40° to +105°C | Surface Mount |