Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26602020 | KK 396 Header, Vertical, without Peg, 2 Circuits, Tin (Sn) Plating | No | No | 2 | 2 | Natural | 25 | 94V-0 | No | None | Brass | Tin | Tin | Polyester | 0.546/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |
26602030 | KK 396 Header, Vertical, without Peg, 3 Circuits, Tin (Sn) Plating | No | 3 | 3 | Natural | 25 | 94V-0 | No | None | Brass | Tin | Polyester | 0.819/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26602040 | KK 396 Header, Vertical, without Peg, 4 Circuits, Tin (Sn) Plating | No | 4 | 4 | Natural | 25 | 94V-0 | No | None | Brass | Tin | Tin | Polyester | 1.092/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26602050 | KK 396 Header, Vertical, without Peg, 5 Circuits, Tin (Sn) Plating | No | 5 | 5 | Natural | 25 | 94V-0 | No | None | Brass | Tin | Polyester | 1.365/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26602060 | KK 396 Header, Vertical, without Peg, 6 Circuits, Tin (Sn) Plating | No | 6 | 6 | Natural | 25 | 94V-0 | No | None | Brass | Tin | Polyester | 1.638/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26602070 | KK 396 Header, Vertical, without Peg, 7 Circuits, Tin (Sn) Plating | No | 7 | 7 | Natural | 25 | 94V-0 | No | None | Brass | Tin | Polyester | 1.911/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26602080 | KK 396 Header, Vertical, without Peg, 8 Circuits, Tin (Sn) Plating | No | 8 | 8 | Natural | 25 | 94V-0 | No | None | Brass | Tin | Tin | Polyester | 2.201/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26602100 | KK 396 Header, Vertical, without Peg, 10 Circuits, Tin (Sn) Plating | No | No | 10 | 10 | Natural | 25 | 94V-0 | No | None | Brass | Tin | Polyester | 2.837/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |||
26602120 | KK 396 Header, Vertical, without Peg, 12 Circuits, Tin (Sn) Plating | No | 12 | 12 | Natural | 25 | 94V-0 | No | None | Brass | Tin | Tin | Polyester | 3.276/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26602130 | KK 396 Header, Vertical, without Peg, 13 Circuits, Tin (Sn) Plating | No | 13 | 13 | Natural | 25 | 94V-0 | No | None | Brass | Tin | Polyester | 3.549/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26602150 | KK 396 Header, Vertical, without Peg, 15 Circuits, Tin (Sn) Plating | No | No | 15 | 15 | Natural | 25 | 94V-0 | No | None | Brass | Tin | Polyester | 4.095/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |||
26602160 | KK 396 Header, Vertical, without Peg, 16 Circuits, Tin (Sn) Plating | No | No | 16 | 16 | Natural | 25 | 94V-0 | No | None | Brass | Tin | Polyester | 4.368/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |||
26612030 | KK 396 Header, Vertical, without Peg, 3 Circuits, Gold (Au) Plating | No | No | 3 | 3 | Natural | 50 | 94V-0 | No | None | Brass | Gold | Matte Tin | Polyester | 0.816/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||
26612050 | KK 396 Header, Vertical, without Peg, 5 Circuits, Gold (Au) Plating | No | No | 5 | 5 | Natural | 50 | 94V-0 | No | None | Brass | Gold | Matte Tin | Polyester | 1.360/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |
26612060 | KK 396 Header, Vertical, without Peg, 6 Circuits, Gold (Au) Plating | No | 6 | 6 | Natural | 50 | 94V-0 | No | None | Brass | Gold | Matte Tin | Polyester | 1.632/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |||
26612080 | KK 396 Header, Vertical, without Peg, 8 Circuits, Gold (Au) Plating | No | No | 8 | 8 | Natural | 50 | 94V-0 | No | None | Brass | Gold | Matte Tin | Polyester | 2.177/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |
26612090 | KK 396 Header, Vertical, without Peg, 9 Circuits, Gold (Au) Plating | No | No | 9 | 9 | Natural | 50 | 94V-0 | No | None | Brass | Gold | Matte Tin | Polyester | 2.448/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||
26612100 | KK 396 Header, Vertical, without Peg, 10 Circuits, Gold (Au) Plating | No | 10 | 10 | Natural | 50 | 94V-0 | No | None | Brass | Gold | Matte Tin | Polyester | 2.720/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |||
26612120 | KK 396 Header, Vertical, without Peg, 12 Circuits, Gold (Au) Plating | No | No | 12 | 12 | Natural | 50 | 94V-0 | No | None | Brass | Gold | Matte Tin | Polyester | 3.264/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |
26612130 | KK 396 Header, Vertical, without Peg, 13 Circuits, Gold (Au) Plating | No | No | 13 | 13 | Natural | 50 | 94V-0 | No | None | Brass | Gold | Matte Tin | Polyester | 3.536/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |
26612160 | KK 396 Header, Vertical, without Peg, 16 Circuits, Gold (Au) Plating | No | No | 16 | 16 | Natural | 50 | 94V-0 | No | None | Brass | Gold | Matte Tin | Polyester | 4.352/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |
417710899 | KK 396 Header, Vertical, without Peg, 2 Circuits, 0.38µm Gold (Au) Selective Plating | No | No | 2 | 2 | Natural | 50 | 94V-0 | No | None | Brass | Gold | Polyester | 0.560/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 0.381µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |