Back to Industries & Applications
Back to 395077007
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
395077007 | No | 7 | 7 | Green | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 | |
395072002 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 2 Circuits | 2 | 2 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 | |
395072003 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 3 Circuits | 3 | 3 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 | |
395072004 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 4 Circuits | 4 | 4 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 | |
395072005 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 5 Circuits | No | 5 | 5 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072006 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 6 Circuits | No | 6 | 6 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072007 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 7 Circuits | No | 7 | 7 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072008 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 8 Circuits | No | 8 | 8 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072009 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 9 Circuits | No | 9 | 9 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072010 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 10 Circuits | No | 10 | 10 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072011 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 11 Circuits | No | 11 | 11 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072012 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 12 Circuits | No | 12 | 12 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072013 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 13 Circuits | No | 13 | 13 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072014 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 14 Circuits | No | 14 | 14 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072015 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 15 Circuits | No | 15 | 15 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072016 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 16 Circuits | No | 16 | 16 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072017 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 17 Circuits | No | 17 | 17 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072018 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 18 Circuits | No | 18 | 18 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072019 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 19 Circuits | No | 19 | 19 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395072020 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 20 Circuits | No | 20 | 20 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395073002 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Front Wire Entry, 2 Circuits | No | 2 | 2 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395073003 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Front Wire Entry, 3 Circuits | No | 3 | 3 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395073004 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Front Wire Entry, 4 Circuits | No | 4 | 4 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395073005 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Front Wire Entry, 5 Circuits | No | 5 | 5 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395073006 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Front Wire Entry, 6 Circuits | No | 6 | 6 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |
395073007 | 3.50mm Pitch Eurostyle Vertical Plug, with Retention Screws, Front Wire Entry, 7 Circuits | No | 7 | 7 | Black | Horizontal | Yes | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24 | 0.20-1.31 |