Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
311010040 | H-DAC 64 2.54mm 4 Way Vertical Header Assembly, Polarization A | No | 4 | 4 | Black | 10 | No | No | No | None | Yes | Brass | Tin | Nickel | Modified Polystyrene | 1.754/g | 1 | Right Angle | Tray | 3.68mm | Yes | Yes | 1.57mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | Yes | Closed Ends | No | -40° to +100°C | Through Hole | |
311010041 | H-DAC 64 2.54mm 4 Way Vertical Header Assembly, Polarization B | No | 4 | 4 | Gray | 10 | No | No | No | None | Yes | Brass | Tin | Nickel | Modified Polystyrene | 1.754/g | 1 | Right Angle | Tray | 3.68mm | Yes | Yes | 1.57mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | Yes | Closed Ends | No | -40° to +100°C | Through Hole | |
311010042 | H-DAC 64 2.54mm 4 Way Vertical Header Assembly, Polarization C | No | No | 4 | 4 | Brown | 10 | No | No | No | None | Yes | Brass | Tin | Nickel | Modified Polystyrene | 1.754/g | 1 | Right Angle | Tray | 3.68mm | Yes | Yes | 1.57mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | Yes | Closed Ends | No | -40° to +100°C | Through Hole |