Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2217001000 | KickStart Connector, 50 Circuits, 10 Differential Pair, 12 Single Ended, 2 Power, 2.96mm Shell Leg Length, with Pick and Place Dust Cap | No | 50 | 50 | Black | 200 | Plug | Yes | High Performance Alloy (HPA) | Gold | Gold | Liquid Crystal Polymer | 2.470/g | 10DP + 12SE | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 2.00mm | 0.762µm | 0.050µm | Yes | Yes | 1 | Surface Mount |
2217001100 | KickStart Connector, 50 Circuits, 10 Differential Pair, 12 Single Ended, 2 Power, 1.50mm Shell Leg Length, with Pick and Place Dust Cap | No | 50 | 50 | Black | 200 | Plug | Yes | High Performance Alloy (HPA) | Gold | Gold | Liquid Crystal Polymer | 2.200/g | 10DP + 12SE | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 2.00mm | 0.762µm | 0.050µm | Yes | Yes | 1 | Surface Mount |