Part Number | Web Description | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2171800001 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Surface Mount, Top Mount, Center Height 5.9mm, Single Row, 16 Circuits, Gold (Au) Plating | 16 | 16 | Black | 10000 | Female | None | Yes | Copper Alloy | Gold | Nylon | Top-Mount | 1.009/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 1.00mm | 0.50mm | 0.50mm | 0.025µm | No | No | -40° to +85°C | Surface Mount | No |