Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2123900001 | 1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-4/PCIe-4 Receptacle, Right-Angle, Surface Mount, with 1.93mm Blade, 0.93mm Center Height, 2.10mm Peg Length, 1.00mm Minimum PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free | No | Signal 53, Power 15 | 68 | Black | 500 | Female | Yes | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 2.760/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 1.00mm min | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | -55° to +85°C | Surface Mount |
2123900002 | 1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-4/PCIe-4 Receptacle, Right-Angle, Surface Mount, with 1.50mm Blade, 0.93mm Center Height, 1.50mm Peg Length, 1.00mm Minimum PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free | No | Signal 53, Power 15 | 68 | Black | 500 | Female | Yes | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 2.751/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 1.00mm min | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | -55° to +85°C | Surface Mount |