Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2042230002 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 2 Circuits | No | 2 | Black | 94V-0 | Plug | No | None | Yes | Nylon | 2.170/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
2042230004 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 4 Circuits | 4 | Black | 94V-0 | Plug | No | None | Yes | Nylon | 2.760/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042230006 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 6 Circuits | 6 | Black | 94V-0 | Plug | No | None | Yes | Nylon | 3.340/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042230008 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 8 Circuits | 8 | Black | 94V-0 | Plug | No | None | Yes | Nylon | 3.950/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042230010 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 10 Circuits | 10 | Black | 94V-0 | Plug | No | None | Yes | Nylon | 4.540/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042230102 | Squba Sealed Panel Mount Plug Assembly, 1.80mm Pitch, Single Row, 2 Circuits | 2 | Black | Plug | No | None | Yes | Nylon | 3.430/g | 1 | Bag | Yes | 1.80mm | 1.80mm | Yes | -40° to +105°C | ||
2042230104 | Squba Sealed Panel Mount Plug Assembly, 1.80mm Pitch, Single Row, 4 Circuits | 4 | Black | Plug | No | None | Yes | Nylon | 3.860/g | 1 | Bag | Yes | 1.80mm | 1.80mm | Yes | -40° to +105°C | ||
2042230106 | Squba Sealed Panel Mount Plug Assembly, 1.80mm Pitch, Single Row, 6 Circuits | 6 | Black | Plug | No | None | Yes | Nylon | 4.460/g | 1 | Bag | Yes | 1.80mm | 1.80mm | Yes | -40° to +105°C | ||
2042230108 | Squba Sealed Panel Mount Plug Assembly, 1.80mm Pitch, Single Row, 8 Circuits | 8 | Black | Plug | No | None | Yes | Nylon | 5.040/g | 1 | Bag | Yes | 1.80mm | 1.80mm | Yes | -40° to +105°C | ||
2042230110 | Squba Sealed Panel Mount Plug Assembly, 1.80mm Pitch, Single Row, 10 Circuits | 10 | Black | Plug | No | None | Yes | Nylon | 5.670/g | 1 | Bag | Yes | 1.80mm | 1.80mm | Yes | -40° to +105°C | ||
2042231110 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 10 Circuit Housing, Circuit #10 Voided | 10 | Black | 94V-0 | Plug | No | None | Yes | Nylon | 4.540/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042234004 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 4 Circuit Housing, Circuit #4 Voided | 4 | Black | 94V-0 | Plug | No | None | Yes | Nylon | 2.760/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042236006 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 6 Circuit Housing, Circuit #6 Voided | 6 | Black | 94V-0 | Plug | No | None | Yes | Nylon | 3.340/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042238008 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 8 Circuit Housing, Circuit #8 Voided | 8 | Black | 94V-0 | Plug | No | None | Yes | Nylon | 3.950/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042239608 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 8 Circuit Housing, Circuit #3 and 6 Voided | No | 8 | Black | Plug | No | None | Yes | Nylon | 3.950/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042239708 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 8 Circuit Housing, Circuit #5 Voided | No | 8 | Black | Plug | No | None | Yes | Nylon | 3.950/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042239808 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 8 Circuit Housing, Circuit #1, 2, 5 and 6 Voided | No | 8 | Black | Plug | No | None | Yes | Nylon | 3.950/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042239902 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 2 Circuit Housing, All Circuits Voided | No | 2 | Black | Plug | No | None | Yes | Nylon | 2.170/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042239904 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 4 Circuit Housing, All Circuits Voided | No | 4 | Black | Plug | No | None | Yes | Nylon | 2.760/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042239906 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 6 Circuit Housing, All Circuits Voided | No | 6 | Black | Plug | No | None | Yes | Nylon | 3.340/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042239908 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 8 Circuit Housing, All Circuits Voided | No | 8 | Black | Plug | No | None | Yes | Nylon | 3.950/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
2042239910 | Squba Sealed Plug Assembly, 1.80mm Pitch, Single Row, 10 Circuit Housing, All Circuits Voided | No | 10 | Black | Plug | No | None | Yes | Nylon | 4.540/g | 1 | Bag | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |