Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2033713243 | QSFP-DD Cage Assembly, 1-by-5, Closed Top, Spring Fingers, No Rear Legs, with Press-Fit Pins, Robust | No | Spring Fingers | 0 | Stainless Steel | Horizontal | Tray | 1x5 | 0 | Through Hole - Compliant Pin | N/A | Closed Top | |
2033713244 | QSFP-DD Cage Assembly, 1-by-5, Closed Top, Spring Fingers, One Rear Leg, with Press-Fit Pins, Robust | No | Spring Fingers | 0 | Stainless Steel | Horizontal | Tray | 1x5 | 1 | Through Hole - Compliant Pin | N/A | Closed Top | |
2033713253 | QSFP-DD Cage Assembly, 1-by-5, Open Top, Spring Fingers, No Rear Legs, with Press-Fit Pins, Robust | No | Spring Fingers | 0 | Stainless Steel | Horizontal | Tray | 1x5 | 0 | Through Hole - Compliant Pin | N/A | Open Top | |
2033713254 | QSFP-DD Cage Assembly, 1-by-5, Open Top, Spring Fingers, One Rear Leg, with Press-Fit Pins, Robust | No | Spring Fingers | 0 | Stainless Steel | 86.550/g | Horizontal | Tray | 1x5 | 1 | Through Hole - Compliant Pin | N/A | Open Top |
2033713346 | QSFP-DD Cage Assembly, 1-by-5, PCI Fin Heat Sink, Spring Fingers, No Rear Legs, with Press-Fit Pins, Robust | No | Spring Fingers | 0 | Stainless Steel | Horizontal | Tray | 1x5 | 0 | Through Hole - Compliant Pin | PCI | Fins | |
2033713347 | QSFP-DD Cage Assembly, 1-by-5, SAN Fin Heat Sink, Spring Fingers, No Rear Legs, with Press-Fit Pins, Robust | No | Spring Fingers | 0 | Stainless Steel | Horizontal | Tray | 1x5 | 0 | Through Hole - Compliant Pin | SAN | Fins | |
2033713348 | QSFP-DD Cage Assembly, 1-by-5, NET Fin Heat Sink, Spring Fingers, No Rear Legs, with Press-Fit Pins, Robust | No | Spring Fingers | 0 | Stainless Steel | Horizontal | Tray | 1x5 | 0 | Through Hole - Compliant Pin | NET | Fins | |
2033713349 | QSFP-DD Cage Assembly, 1-by-5, PCI Fin Heat Sink, Spring Fingers, One Rear Leg, with Press-Fit Pins, Robust | No | Spring Fingers | 0 | Stainless Steel | Horizontal | Tray | 1x5 | 1 | Through Hole - Compliant Pin | PCI | Fins | |
2033713350 | QSFP-DD Cage Assembly, 1-by-5, SAN Fin Heat Sink, Spring Fingers, One Rear Leg, with Press-Fit Pins, Robust | No | Spring Fingers | 0 | Stainless Steel | Horizontal | Tray | 1x5 | 1 | Through Hole - Compliant Pin | SAN | Fins | |
2033713351 | QSFP-DD Cage Assembly, 1-by-5, NET Fin Heat Sink, Spring Fingers, One Rear Leg, with Press-Fit Pins, Robust | No | Spring Fingers | 0 | Stainless Steel | Horizontal | Tray | 1x5 | 1 | Through Hole - Compliant Pin | NET | Fins |