Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190820005 | Compression Style Ring Tongue Terminal for 6 AWG Wire, Stud Size 1/4\ (M6), Plated, Wide Pad, Mylar Tape Carrier | No | Closed | None | Tin | 6.729/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 1/4" (M6) | Crimp or Compression | N/A | 6 | 10.50-16.80 |
190820010 | Compression Style Ring Tongue Terminal for 6 AWG Wire, Stud Size 5/16\ (M8), Unplated, Mylar Tape Carrier | No | Closed | None | Unplated | 5.189/g | Adhesive Tape on Reel | 5/16" (M8) | Crimp or Compression | N/A | 6 | 10.50-16.80 | ||
190820013 | Compression Style Ring Tongue Terminal for 8 AWG Wire, Stud Size 1/4\ (M6), Plated, Mylar Tape Carrier | No | Closed | None | Tin | 5.271/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 1/4" (M6) | Crimp or Compression | N/A | 8 | 8.36 |
190820014 | Compression Style Ring Tongue Terminal for 8 AWG Wire, Stud Size 1/4\ (M6), Un-Plated, Mylar Tape Carrier | No | Closed | None | Tin | 5.098/g | Adhesive Tape on Reel | 1/4" (M6) | Crimp or Compression | N/A | 8 | 8.36 |