Back to Industries & Applications
Back to 1727040015
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1727040015 | No | 7 | 13 | Green | Male | Copper Alloy | PBT | Steel | 10.300/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | |
1727040001 | FCT Standard-Density D-Sub Crimp Housing, Male, Shell with Dimples, 15 Circuits, Black Front and Rear Insulator | No | 0 | 15 | Black | Male | PBT, Polyamide | Steel | 6.000/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Tin | Yes | 1 | -55° to +115°C | Crimp | No | IP20 | 18, 20, 22, 24, 26, 28 | ||
1727040002 | FCT Standard-Density D-Sub Crimp Housing, Female, Shell without Dimples, 15 Circuits, Black Front and Rear Insulator | No | 0 | 15 | Black | Female | PBT, Polyamide | Steel | 6.600/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Tin | Yes | 1 | -55° to +115°C | Crimp | No | IP20 | 18, 20, 22, 24, 26, 28 | ||
1727040003 | FCT Standard-Density D-Sub Crimp Housing, Male, Shell with Dimples, 25 Circuits, Black Front and Rear Insulator | No | 0 | 25 | Black | Male | PBT, Polyamide | Steel | 8.400/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Tin | Yes | 1 | -55° to +115°C | Crimp | No | IP20 | 18, 20, 22, 24, 26, 28 | ||
1727040004 | FCT Standard-Density D-Sub Crimp Housing, Female, Shell without Dimples, 25 Circuits, Black Front and Rear Insulator | No | 0 | 25 | Black | Female | PBT, Polyamide | Steel | 9.500/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Tin | Yes | 1 | -55° to +115°C | Crimp | No | IP20 | 18, 20, 22, 24, 26, 28 | ||
1727040005 | FCT Standard-Density D-Sub Crimp Housing, Male, Shell with Dimples, 37 Circuits, Black Front and Rear Insulator | No | 0 | 37 | Black | Male | PBT, Polyamide | Steel | 11.200/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Tin | Yes | 1 | -55° to +115°C | Crimp | No | IP20 | 18, 20, 22, 24, 26, 28 | ||
1727040006 | FCT Standard-Density D-Sub Crimp Housing, Female, Shell without Dimples, 37 Circuits, Black Front and Rear Insulator | No | 0 | 37 | Black | Female | PBT, Polyamide | Steel | 13.000/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Tin | Yes | 1 | -55° to +115°C | Crimp | No | IP20 | 18, 20, 22, 24, 26, 28 | ||
1727040007 | FCT Standard-Density D-Sub Crimp Housing, Male, Shell with Dimples, 50 Circuits, Black Front and Rear Insulator | No | 0 | 50 | Black | Male | PBT | Steel | 12.500/g | 3 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Tin | Yes | 1 | -55° to +125°C | Crimp | No | IP20 | |||
1727040008 | FCT Standard-Density D-Sub Crimp Housing, Female, Shell without Dimples, 50 Circuits, Black Front and Rear Insulator | No | 0 | 50 | Black | Female | PBT | Steel | 14.600/g | 3 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Tin | Yes | 1 | -55° to +125°C | Crimp | No | IP20 | |||
1727040009 | FCT Standard-Density D-Sub Crimp Housing, Male, Shell with Dimples, 9 Circuits, Black Front and Rear Insulator | No | 0 | 9 | Black | Male | PBT | Steel | 4.600/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Tin | Yes | 1 | -55° to +125°C | Crimp | No | IP20 | |||
1727040010 | FCT Standard-Density D-Sub Crimp Housing, Female, Shell without Dimples, 9 Circuits, Black Front and Rear Insulator | No | 0 | 9 | Black | Female | PBT | Steel | 4.800/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Tin | Yes | 1 | -55° to +125°C | Crimp | No | IP20 | |||
1727040011 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell with Dimples, 11 Circuits Max, 10 Signal Contacts Loaded, Green Insulator | No | 10 | 11 | Green | Male | Copper Alloy | PBT | Steel | 6.600/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1727040012 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell, 11 Circuits Max, 10 Signal Contacts Loaded, Green Insulator | No | 10 | 11 | Green | Female | Copper Alloy | PBT | Steel | 7.500/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1727040013 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell with Dimples, 13 Circuits Max, 10 Signal Contacts Loaded, Green Insulator | No | 10 | 13 | Green | Male | Copper Alloy | PBT | Steel | 8.800/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1727040014 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell, 13 Circuits Max, 10 Signal Contacts Loaded, Green Insulator | No | 10 | 13 | Green | Female | Copper Alloy | PBT | Steel | 10.100/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1727040016 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell, 13 Circuits Max, 7 Signal Contacts Loaded, Green Insulator | No | 7 | 13 | Green | Female | Copper Alloy | PBT | Steel | 12.200/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1727040017 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell with Dimples, 17 Circuits Max, 15 Signal Contacts Loaded, Green Insulator | No | 15 | 17 | Green | Male | Copper Alloy | PBT | Steel | 9.600/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1727040018 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell, 17 Circuits Max, 15 Signal Contacts Loaded, Green Insulator | No | 15 | 17 | Green | Female | Copper Alloy | PBT | Steel | 10.700/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1727040019 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell with Dimples, 17 Circuits Max, 12 Signal Contacts Loaded, Green Insulator | No | 12 | 17 | Green | Male | Copper Alloy | PBT | Steel | 11.000/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1727040020 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell, 17 Circuits Max, 12 Signal Contacts Loaded, Green Insulator | No | 12 | 17 | Green | Female | Copper Alloy | PBT | Steel | 12.900/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1727040021 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell with Dimples, 21 Circuits Max, 20 Signal Contacts Loaded, Green Insulator | No | 20 | 21 | Green | Male | Copper Alloy | PBT | Steel | 10.100/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1727040022 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell, 21 Circuits Max, 20 Signal Contacts Loaded, Green Insulator | No | 20 | 21 | Green | Female | Copper Alloy | PBT | Steel | 11.800/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1727040023 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell with Dimples, 21 Circuits Max, 17 Signal Contacts Loaded, Green Insulator | No | 17 | 21 | Green | Male | Copper Alloy | PBT | Steel | 11.900/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1727040024 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell, 21 Circuits Max, 17 Signal Contacts Loaded, Green Insulator | No | 17 | 21 | Green | Female | Copper Alloy | PBT | Steel | 13.900/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1727040025 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell with Dimples, 24 Circuits Max, 17 Signal Contacts Loaded, Green Insulator | No | 17 | 24 | Green | Male | Copper Alloy | PBT | Steel | 12.800/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel Phosphorus | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |