Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1510391001 | 1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS-3 Receptacle, Vertical, Surface Mount, with Side Blade, 1.00mm Peg Length, 1.00mm PCB Thickness, 29 Circuits, with Cap, Tape and Reel, Lead-Free | No | Signal 14, Power 15 | 29 | Black | 500 | Female | Yes | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 1.920/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 1.00mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount | No |