Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||
---|---|---|---|---|---|---|---|---|---|
1064134001 | OptoUSB USB 3.1 Type A Active Optical Cable, 50/125µm, 5.00mm, Multimode 1.0m Length | No | Straight | 1.0m | 5.00mm | 50/125µm | 0.001/g | No | Hybrid – Optical/Copper |
1064134003 | OptoUSB USB 3.1 Type A Active Optical Cable, 50/125µm, 5.00mm, Multimode 3.0m Length | No | Straight | 3.0m | 5.00mm | 50/125µm | 0.001/g | No | Hybrid – Optical/Copper |
1064134005 | OptoUSB USB 3.1 Type A Active Optical Cable, 50/125µm, 5.00mm, Multimode 5.0m Length | No | Straight | 5.0m | 5.00mm | 50/125µm | 1.000/Lb | No | Hybrid – Optical/Copper |
1064134010 | OptoUSB USB 3.1 Type A Active Optical Cable, 50/125µm, 5.00mm, Multimode 10.0m Length | No | Straight | 10.0m | 5.00mm | 50/125µm | 2.000/Lb | No | Hybrid – Optical/Copper |
1064134020 | OptoUSB USB 3.1 Type A Active Optical Cable, 50/125µm, 5.00mm, Multimode 20.0m Length | No | Straight | 20.0m | 5.00mm | 50/125µm | 0.001/g | No | Hybrid – Optical/Copper |
1064134030 | OptoUSB USB 3.1 Type A Active Optical Cable, 50/125µm, 5.00mm, Multimode 30.0m Length | No | Straight | 30.0m | 5.00mm | 50/125µm | 0.001/g | No | Hybrid – Optical/Copper |
1064134040 | OptoUSB USB 3.1 Type A Active Optical Cable, 50/125µm, 5.00mm, Multimode 40.0m Length | No | Straight | 40.0m | 5.00mm | 50/125µm | No | Hybrid – Optical/Copper | |
1064134405 | OptoUSB USB 3.1 Type A-to-Type C Active Optical Cable, 50/125µm, 4.80mm, Multimode 5.0m Length | No | Straight | 5.0m | 4.80mm | 50/125µm | 1.000/Lb | No | Hybrid – Optical/Copper |
1064134410 | OptoUSB USB 3.1 Type A-to-Type C Active Optical Cable, 50/125µm, 4.80mm, Multimode 10.0m Length | No | Straight | 10.0m | 4.80mm | 50/125µm | 2.000/Lb | No | Hybrid – Optical/Copper |