Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1061260310 | LC Adapter, Duplex, Beige Body, Metal Alignment Sleeve, Screw Mount Style, SC Footprint | No | Metal | N/A | Blue | Female-Female | Polymer | Screws | 5.680/g | Straight | With Flange | 2 | No |
1061260410 | LC Adapter, Duplex, Beige Body, Metal Alignment Sleeve, Small Flange, Snap Mount Style, SC Footprint | No | Metal | No | Beige | Female-Female | Polymer | N/A | 5.509/g | Straight | Small Flange | 2 | No |
1061260790 | LC Adapter, Duplex, Metal Body, Metal Alignment Sleeve, Screw Mount Style, SC Footprint | No | Metal | N/A | N/A | Female-Female | Polymer | Screws | 15.259/g | Straight | With Flange | 2 | No |
1061261300 | LC/UPC Adapter, Duplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, SC Footprint | No | Ceramic | No | Blue | Female-Female | Polyetherimide | Screws, Snap | 5.682/g | Straight | With Flange | 2 | No |
1061261350 | LC Adapter, Duplex, Green Body, Ceramic Alignment Sleeve, Screw Mount Style, SC Footprint | No | Ceramic | Yes | Green | Female-Female | Polymer | Screws | 5.680/g | Straight | With Flange | 2 | No |
1061261400 | LC/UPC Adapter, Duplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, SC Footprint | No | Ceramic | No | Blue | Female-Female | Polyetherimide | Snap | 5.479/g | Straight | Small Flange | 2 | No |
1061261420 | LC/UPC Adapter, Duplex, Multimode, Beige Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, SC Footprint | No | Ceramic | No | Beige | Female-Female | Polyetherimide | Snap | 5.387/g | Straight | Small Flange | 2 | No |
1061261430 | LC/UPC Adapter, Duplex, Multimode, Aqua Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, SC Footprint | No | Ceramic | No | Aqua | Female-Female | Polyetherimide | Snap | 5.479/g | Straight | Small Flange | 2 | No |
1061261450 | LC/APC Adapter, Duplex, Green Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, SC Footprint | Ceramic | Yes | Green | Female-Female | Polyetherimide | Snap | 5.479/g | Straight | Small Flange | 2 | No | |
1061261690 | LC Adapter, Duplex, Metal Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount Style, SC Footprint | No | Ceramic | N/A | N/A | Female-Female | Polymer | Snap | 13.111/g | Straight | Small Flange | 2 | No |
1061261700 | LC Adapter Kit, Duplex, Snap Mount, Includes LC Duplex Receptacle and Mounting Plate | No | N/A | No | N/A | Female-Female | Polymer | Snap | 2.892/g | Straight | With Flange | 2 | No |