Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1000147231 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, Closed Top, Single Lightpipe, No Rear Legs | No | Spring Fingers | 1 | Stainless Steel | Horizontal | Tray | 1x1 | 0 | Through Hole - Compliant Pin | N/A | Closed Top | |
1000147233 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, Closed Top, Dual Lightpipes, No Rear Legs | No | Spring Fingers | 2 | Stainless Steel | Horizontal | Tray | 1x1 | 0 | Through Hole - Compliant Pin | N/A | Closed Top | |
1000147234 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, Closed Top, Dual Lightpipes, 1 Rear Leg | No | Spring Fingers | 2 | Stainless Steel | 7.723/g | Horizontal | Tray | 1x1 | 1 | Through Hole - Compliant Pin | N/A | Closed Top |
1000147242 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, Closed Top, 1 Rear Leg | No | Spring Fingers | 0 | Stainless Steel | 7.209/g | Horizontal | Tray | 1x1 | 1 | Through Hole - Compliant Pin | N/A | Closed Top |
1000147342 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, NET Heatsink, No Rear Legs | No | Spring Fingers | 0 | Stainless Steel | 13.311/g | Horizontal | Tray | 1x1 | 0 | Through Hole - Compliant Pin | NET | Pin Field |
1000147345 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, NET Heatsink, 1 Rear Leg | No | Spring Fingers | 0 | Stainless Steel | Horizontal | Tray | 1x1 | 1 | Through Hole - Compliant Pin | NET | Pin Field | |
1000147441 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, SAN Heatsink, Single Lightpipe, No Rear Legs | No | Spring Fingers | 1 | Stainless Steel | 11.652/g | Horizontal | Tray | 1x1 | 0 | Through Hole - Compliant Pin | SAN | Pin Field |
1000147443 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, PCI Heatsink, Dual Lightpipes, No Rear Legs | No | Spring Fingers | 2 | Stainless Steel | 11.210/g | Horizontal | Tray | 1x1 | 0 | Through Hole - Compliant Pin | PCI | Pin Field |
1000147445 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, NET Heatsink, Dual Lightpipes, No Rear Legs | No | Spring Fingers | 2 | Stainless Steel | Horizontal | Tray | 1x1 | 0 | Through Hole - Compliant Pin | NET | Pin Field | |
1000147447 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, SAN Heatsink, Quad Lightpipes, No Rear Legs | No | Spring Fingers | 4 | Stainless Steel | Horizontal | Tray | 1x1 | 0 | Through Hole - Compliant Pin | SAN | Pin Field | |
1000147540 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, PCI Heatsink, Single Lightpipe, 1 Rear Leg | No | Spring Fingers | 1 | Stainless Steel | Horizontal | Tray | 1x1 | 1 | Through Hole - Compliant Pin | PCI | Pin Field | |
1000147541 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, SAN Heatsink, Single Lightpipe, 1 Rear Leg | No | Spring Fingers | 1 | Stainless Steel | Horizontal | Tray | 1x1 | 1 | Through Hole - Compliant Pin | SAN | Pin Field | |
1000147544 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, SAN Heatsink, Dual Lightpipes, 1 Rear Leg | No | Spring Fingers | 2 | Stainless Steel | Horizontal | Tray | 1x1 | 1 | Through Hole - Compliant Pin | SAN | Pin Field | |
1000147545 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, NET Heatsink, Dual Lightpipes, 1 Rear Leg | No | Spring Fingers | 2 | Stainless Steel | Horizontal | Tray | 1x1 | 1 | Through Hole - Compliant Pin | NET | Pin Field | |
1000147548 | zQSFP+ 1-by-1 Cage Assembly with Spring Fingers, NET Heatsink, Quad Lightpipes, 1 Rear Leg | No | Spring Fingers | 4 | Stainless Steel | Horizontal | Tray | 1x1 | 1 | Through Hole - Compliant Pin | NET | Pin Field |