Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
857891001 | MXMag Gigabit Ethernet 8 Core PoE+ 30W Single-Port RJ45 Connector, 33.02mm Depth, 3.15mm Phy Pin Length, Right-Angle, Inverted Profile, with Shield Tabs, with Green/Green LEDs, Standard Temperature, Tray | No | Black | 33.02mm | 750 | Yes | 13.87mm | None | LEDs | Copper Alloy | Gold | Tin | PBT | 9.422/g | Right Angle (Side Entry) | Tray | Spring Tabs | Yes | Yes | 1.60mm | 0.381µm | 1.270µm | 1x1 | 8/8 | 0° to +70°C | Through Hole | N/A |
857891003 | MXMag Gigabit Ethernet 8 Core PoE+ 30W Single-Port RJ45 Connector, 33.02mm Depth, 3.15mm Phy Pin Length, Right-Angle, Inverted Profile, with Shield Tabs, with Green-Orange/Green LEDs, Standard Temperature, Tray | No | Black | 33.02mm | 750 | Yes | 13.87mm | None | LEDs | Copper Alloy | Gold | Tin | PBT | 9.422/g | Right Angle (Side Entry) | Tray | Spring Tabs | Yes | Yes | 1.60mm | 0.381µm | 1.270µm | 1x1 | 8/8 | 0° to +70°C | Through Hole | N/A |
857891006 | MXMag Gigabit Ethernet 8 Core PoE+ 30W Single-Port RJ45 Connector, 33.02mm Depth, 3.15mm Phy Pin Length, Right-Angle, Inverted Profile, with Shield Tabs, with Green/Yellow LEDs, Standard Temperature, Tray | No | Black | 33.02mm | 750 | Yes | 13.87mm | None | LEDs | Copper Alloy | Gold | Tin | PBT | 9.520/g | Right Angle (Side Entry) | Tray | Spring Tabs | Yes | Yes | 1.60mm | 0.381µm | 1.270µm | 1x1 | 8/8 | 0° to +70°C | Through Hole | N/A |