Back to Industries & Applications
Back to 512811094
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
512811094 | No | Non-ZIF | 10 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | 71.271/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC | ||
512810598 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 5 Circuits, Gold (Au) Plating | Non-ZIF | 5 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 47.020/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC | |
512810698 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 6 Circuits, Gold (Au) Plating | Non-ZIF | 6 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 51.653/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC | |
512810798 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 7 Circuits, Gold (Au) Plating | Non-ZIF | 7 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 56.747/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC | |
512810898 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 8 Circuits, Gold (Au) Plating | Non-ZIF | 8 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 61.380/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC | |
512810998 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 9 Circuits, Gold (Au) Plating | Non-ZIF | 9 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 66.474/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC | |
512811098 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 10 Circuits, Gold (Au) Plating | Non-ZIF | 10 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 71.106/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC | |
512811198 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 11 Circuits, Gold(Au) Plating | No | Non-ZIF | 11 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 76.201/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC |
512811298 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 12 Circuits, Gold (Au) Plating | Non-ZIF | 12 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 80.833/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC | |
512811498 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 14 Circuits, Gold (Au) Plating | Non-ZIF | 14 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 90.560/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC | |
512811698 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 16 Circuits, Gold (Au) Plating | Non-ZIF | 16 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 100.287/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC | |
512811898 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 18 Circuits, Gold (Au) Plating | No | Non-ZIF | 18 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 110.013/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC |
512812098 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 20 Circuits, Gold (Au) Plating | Non-ZIF | 20 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 119.740/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC | |
512812298 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 22 Circuits, Gold (Au) Plating | No | Non-ZIF | 22 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 129.467/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC |
512812498 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 24 Circuits, Gold (Au) Plating | Non-ZIF | 24 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 139.194/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC | |
512812698 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 26 Circuits, Gold (Au) Plating | Non-ZIF | 26 | Natural | Dual | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 148.921/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 1.016µm | Yes | No | -20° to +85°C | FFC/FPC |