Basic
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 1.00mm | 2.5A | 32 to 28 AWG | 100V | SMT |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 1.25mm | 3.0A | 32 to 26 AWG | 250V | SMT, Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 1.50mm | 3.5A (2-circuits/24 AWG) | 30 to 24 AWG | 250V AC RMS/DC | SMT |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.00mm | 2.5A | 30 to 22 AWG | 250V | Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.00mm | 2.5A | 30 to 22 AWG | 125V | SMT, Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.50mm | 3.0A | 28 to 22 AWG | 250V | Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.54mm | 3.0A | 28 to 22 AWG | 250V | SMT, Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.54, 3.96, 5.08mm | 13.0A* | 30 to 18 AWG | 600V | Through Hole |
*Dependent upon product
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 3.68 to 6.70mm | 17.0A | 30 to 14 AWG | 250V | Through Hole |
Enhanced
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 1.00mm | 2.0A | 32 to 28 AWG | 100V | SMT |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 1.25, 2.00mm | 3.6A | 30 to 22 AWG | 250V | SMT |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 1.25, 1.50, 2.00mm | 3.0A | 30 to 24 AWG | 100V | SMT, Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.00mm | 2.0A | 28 to 22 AWG | 250V | Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.50mm | 5.0A | 26 to 20 AWG | 250V | SMT, Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.50, 5.00mm | 16.0A | 22 to 20 AWG | 250V | Through Hole, IDT, Pierce |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.50, 3.30, 4.50, 6.50mm | 12.5A* | 28 to 16 AWG | 600V* | Through Hole |
*Dependent on product
Pro
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 0.80mm | 1.0A | 32 to 28 AWG | 30V | SMT |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 1.00, 1.20, 1.80mm | 5.0A* | 30 to 28 AWG | 50V | SMT |
*Dependent upon product
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 1.00, 1.50, 2.00, 3.00mm | 10.0A | 32 to 16 AWG | 250V | SMT |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.00mm | 4.0A | 28 to 22 AWG | 250V | SMT, Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.50mm | 8.0A | 26 to 20 AWG | 250V | SMT, Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 3.00mm | 10.5A | 30 to 18 AWG | 600V | Solder or Weld, SMT, Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 3.00mm | 13.0A | 30 to 16 AWG | 600V | SMT, Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 3.50mm | 14.0A | 22 to 16 AWG | 600V | Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 4.20mm | 20.5A* | 28 to 14 AWG | 600V | SMT, Through Hole, CPI |
*Dependent upon product
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 5.70mm | 30.0A | 16 to 10 AWG | 600V | Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 6.35mm | 20.0A | 24 to 14 AWG | 600V | Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 7.50mm | 18.0A | 24 to 14 AWG | 600V | Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 7.50mm | 34.0A | 12 to 10 AWG | 600V | Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 10.00mm | 50.0A | 16 to 8 AWG | 600V | Through Hole |
Sealed / Rugged
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.40, 3.00, 5.00mm | 15.0A | 0.30 to 0.50mm² or 2.00 to 2.50mm² | 250V | Crimp or Compression, SMT |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.00, 3.50, 3.70mm | 21.0A | 20 to 10 AWG | 14V | Solder, Weld |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 1.50, 3.00, 3.50, 4.50, 5.00mm | 22.0A | 22 to 14 AWG | 500V | SMT, Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.54mm | 25.0A | 22 to 18 AWG | 500V | Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 3.20mm | 10.0A | 22 to 16 AWG | 28V | Through Hole |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 2.00mm | 3.0A | 30 to 22 AWG | 250V | SMT |
| Pitch | Current (max.) | Wire Size | Voltage (max.) | Termination Style |
|---|---|---|---|---|
| 5.84, 7.62mm | 40.0A | 22 to 14 AWG, 12 to 8 AWG | 600V | Crimp |