Skip to main content
Molex HSAutoLink E 10BASE-T1S Cable Assembly.

HSAutoLink E 10BASE-T1S Cable Assemblies and Connectors

Designed to reduce automotive wiring complexity, weight and cost by connecting multiple devices over a multi-drop or point-to-point cable assembly, HSAutoLink E Cable Assemblies are rugged, compact Ethernet solutions optimized for 10BASE-T1S to 1000BASE-T1 Ethernet. The HSAutoLink E system delivers automotive-grade performance and reliability, including flexible configurations that support software-defined vehicle (SDV) and zonal architectures.

Protocols Nodes Cable Topology
10BASE-T1S, 100BASE-T1, 1000BASE-T1 Up to 8 28 to 22 AWG (JUTP or UTP) Multi-drop Ethernet

Features and Benefits


As the number and variety of devices in vehicles increases, additional wiring requirements create more complexity, higher costs and the inefficiencies of mixed-protocol networks that require substantial validation and expensive gateways. The increasing prevalence of zonal architecture and SDV platforms also calls for high-performance solutions that are compact, rugged and reliable.

Multi-drop—or daisy-chain—10BASE-T1S Ethernet networks support zonal architecture and complex vehicle networks by simplifying wiring harness design and minimizing weight and cost. Miniaturized interconnect solutions designed for harsh automotive environments improve reliability, enable greater vehicle functionality and simplify increasingly complex wiring architectures.

The HSAutoLink E Cable Assembly is a purpose-built, multi-drop solution that can support lightweight 28 AWG cable to reduce wiring weight and cost, eliminate protocol gateways and accelerate system integration for future-proof wiring. The miniaturized two-circuit connector soldered terminal interface and 1Gbps data rate improve performance and enable scalability as manufacturers transition from legacy networks to unified Ethernet-based multi-drop architectures.

Simplify Vehicle Network Wiring

Supporting zonal architecture, edge-node applications and scalability, the HSAutoLink E system connects up to eight nodes on a single cable assembly, reducing wiring complexity for future-ready architecture. The short-capable, soldered termination enhances reliability and enables system operation even in the event of single-point node failures.

Molex HSAutoLink E 10BASE-T1S cable assembly for simplified vehicle networking.

Reduce Weight, Space and System Cost

The compact two-circuit HSAutoLink E connector and 28 AWG jacketed-unshielded twisted pair (JUTP) or unshielded twisted pair (UTP) cable help reduce vehicle weight and costs while improving packaging flexibility and simplifying wiring harness design. The multi-drop interconnect system shortens cable lengths and reduces connector counts, accelerating manufacturing and minimizing space requirements.

Molex HSAutoLink E 10BASE-T1S cable assembly with compact two-circuit design.

Enable Future-Ready Vehicle Architectures

The HSAutoLink E design supports 10BASE-T1S protocols, helping eliminate protocol gateways, streamline system integration, reduce validation complexity, and enable scalable features and over-the-air capabilities for SDV architectures. The controlled untwist capability improves signal integrity and simplifies termination operations for robust and reliable multi-drop Ethernet communication.

Molex HSAutoLink E 10BASE-T1S connector for zonal architectures.

Minimizes wiring complexity
Multi-drop, or daisy-chain, communication enables the connection of multiple devices over a single cable assembly, minimizing the connector count and simplifying harness design.

Supports adoption of zonal architecture
The connector system is optimized for zonal architectures that consolidate low-speed Ethernet applications such as body electronics, lighting, sensors and other distributed systems.

Streamlines upgrades for SDV architectures
Data rates up to 1Gbps and 10BASE-T1S Ethernet connectivity support evolving SDV networking strategies, reducing development costs by avoiding the need for connector redesigns.

Reduces harness size and weight
The compact two-circuit connector maximizes available space in compact spaces, while 28 AWG cable enables lighter-weight harnesses and enhances vehicle efficiency.

Maintains signal integrity
Controlled untwist capability helps reduce EMI and preserve signal strength, improving system reliability.

Simplifies sourcing, system integration and maintenance
A full suite of connectors, headers and cable assemblies, featuring robust soldered-terminal interfaces and capable of maintaining system operation despite single-node failures, streamline procurement and reduce maintenance requirements.

Applications by Industry


ADAS
Automotive miniaturization
Door modules
Interior lighting actuators
In-Vehicle networks
Radar systems
Speaker systems
Ultrasonic sensors
Zonal architecture
Zonal controllers

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are HSAutoLink E 10BASE-T1S Cable Assemblies and Connectors?

HSAutoLink E 10BASE-T1S Cable Assemblies and Connectors are compact automotive Ethernet interconnects designed for 10BASE-T1S multi-drop communication. The HSAutoLink E system enables multiple sensors and actuators to communicate over a shared Ethernet network, helping reduce wiring complexity, connector count and overall system cost.

What is 10BASE-T1S and why is it used in automotive applications?

10BASE-T1S is a single-pair Ethernet standard that enables low-speed, multi-drop communication over a single twisted-pair cable. It extends Ethernet connectivity to sensors and actuators, supporting simplified vehicle networks, zonal architectures and software-defined vehicles (SDVs).

How do HSAutoLink E 10BASE-T1S Cable Assemblies and Connectors simplify vehicle network architecture?

The HSAutoLink E system enables multiple devices to communicate over a single cable assembly, reducing connector count, wiring complexity and cable weight. This daisy-chain arrangement helps manufacturers simplify Ethernet-based vehicle architectures and support future SDV platforms.

HSAutoLink E 10BASE-T1S Cable Assemblies and Connectors are designed for what kind of applications?

The HSAutoLink E system is designed for low-speed automotive Ethernet applications, including interior lighting actuators, body electronics, ultrasonic sensors, radar sensors, door modules and other distributed vehicle systems.

Why choose HSAutoLink E for 10BASE-T1S connectivity?

HSAutoLink E cable assemblies combine compact packaging, multi-drop Ethernet capability and a complete interconnect solution to help simplify vehicle architectures, reduce wiring complexity and support the transition to Ethernet-based zonal architectures.