Provides essential connector functionality with simple, reliable designs, including friction locks, unshrouded housings and tin-plated terminals.
Basic Wire-to-Board Connectors
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 1.00mm | Up to 2.5A | 32 to 28 AWG | Up to 100V | Surface-mount technology (SMT) |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 1.25mm | Up to 3.0A | 32 to 26 AWG | Up to 250V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 1.50mm | Up to 3.5A | 30 to 24 AWG | Up to 250V AC RMS/DC | SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.00mm | Up to 2.5A | 30 to 22 AWG | Up to 250V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.00mm | Up to 2.5A | 30 to 22 AWG | Up to 125V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.50mm | Up to 3.0A | 28 to 22 AWG | Up to 250V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.54mm | Up to 3.0A | 28 to 22 AWG | Up to 250V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.50, 2.54, 3.00, 3.96, 5.08mm | Up to 11.0A | 30 to 18 AWG | Up to 350V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 3.68 to 6.70mm | Up to 17.0A | 30 to 14 AWG | Up to 250V | Through hole |
Enhanced Wire-to-Board Connectors
Provides added functionality and reliability beyond basic connectors, featuring positive locking, optional gold plating and terminal position assurance (TPA) options for improved performance and secure connections.
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 1.00mm | Up to 2.0A | 32 to 28 AWG | Up to 100V | SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 1.25, 1.50, 2.00mm | Up to 4.7A | 30 to 22 AWG | Up to 250V | SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 1.25, 1.50, 2.00mm | Up to 4.0A | 30 to 24 AWG | Up to 250V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.00mm | Up to 2.0A | 28 to 22 AWG | Up to 250V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.00mm | Up to 3.0A | 28 to 22 AWG | Up to 250V | Crimp or compression, through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.50mm | Up to 5.0A | 26 to 20 AWG | Up to 250V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.50, 5.00mm | Up to 16.0A | 24 to 16 AWG | Up to 250V | Insulation displacement termination (IDT), through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.50, 3.30, 4.50, 6.50mm | Up to 12.5A | 28 to 16 AWG | Up to 600V | Through hole |
Pro Wire-to-Board Connectors
Designed for advanced applications, these connectors feature a low profile, high current density and integrated independent secondary locking (ISL) for secure and reliable connections.
| Configurations | Current | Data Rate | Routing Profile |
|---|---|---|---|
| Right angle and vertical | Up to 15.0A | Up to 1Gbps Ethernet | 5.65mm |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 0.80mm | Up to 1.0A | 32 to 28 AWG | Up to 30V | SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 1.00mm | Up to 2.5A | 32 to 28 AWG | Up to 100V | SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.00mm | Up to 3.3A | 30 to 22 AWG | Up to 250V | SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 1.00, 1.20, 1.80mm | Up to 5.0A | 30 to 28 AWG | Up to 50V | SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 1.00, 1.50, 2.00, 3.00mm | Up to 10.0A | 32 to 16 AWG | Up to 250V | SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.00mm | Up to 4.0A | 28 to 22 AWG | Up to 250V | SMT, Through Hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.50mm | Up to 8.0A | 26 to 20 AWG | Up to 250V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 3.00mm | Up to 10.5A | 30 to 18 AWG | Up to 600V | Through hole, SMT, solder or weld |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 3.00mm | Up to 13.0A | 30 to 16 AWG | Up to 600V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 3.50mm | Up to 14.0A | 22 to 16 AWG | Up to 600V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 4.20mm | Up to 20.5A | 28 to 14 AWG | Up to 600V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 5.70mm | Up to 30.0A | 16 to 10 AWG | Up to 600V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 6.35mm | Up to 20.0A | 24 to 14 AWG | Up to 600V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 7.50mm | Up to 18.0A | 24 to 14 AWG | Up to 600V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 7.50mm | Up to 34.0A | 12 to 10 AWG | Up to 600V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 10.00mm | Up to 50.0A | 16 to 8 AWG | Up to 600V | Through hole |
Sealed Wire-to-Board Connectors
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.40, 3.00, 5.00mm | Up to 15.0A | 0.30 to 1.25 or 2.00 to 2.50mm² | Up to 250V | Crimp or compression, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.00, 3.50, 3.70mm | Up to 21.0A | 20 to 10 AWG | Up to 14V | Solder, weld |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 1.50, 3.00, 3.50, 4.50, 5.00mm | Up to 22.0A | 22 to 14 AWG | Up to 500V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.54mm | Up to 25.0A | 22 to 18 AWG | Up to 500V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 3.20mm | Up to 10.0A | 22 to 16 AWG | Up to 28V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 5.84, 7.62mm | Up to 40.0A | 22 to 8 AWG | Up to 600V | Crimp, through hole |
| Protocols | Nodes | Cable | Topology |
|---|---|---|---|
| 10BASE-T1S, 100BASE-T1, 1000BASE-T1 | Up to 8 | 28 to 22 AWG | Multi-drop Ethernet |
Rugged Wire-to-Board Connectors for Aerospace and Defense
Glow Wire-Capable Wire-to-Board Connectors
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 1.27mm | Up to 1.2A | 28 to 26 AWG | Up to 250V | SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.00mm | Up to 2.5A | 30 to 22 AWG | Up to 125V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.00mm | Up to 4.0A | 28 to 22 AWG | Up to 250V | SMT, Through Hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.50, 5.00mm | Up to 16.0A | 24 to 16 AWG | Up to 250V | IDT, through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.50mm | Up to 5.0A | 26 to 20 AWG | Up to 250V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.50mm | Up to 8.0A | 26 to 20 AWG | Up to 250V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.50, 2.54, 3.00, 3.96, 5.08mm | Up to 11.0A | 30 to 18 AWG | Up to 350V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 3.00mm | Up to 10.5A | 30 to 18 AWG | Up to 600V | Through hole, SMT, solder or weld |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 3.00mm | Up to 13.0A | 30 to 16 AWG | Up to 600V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 2.50, 3.30, 4.50, 6.50mm | Up to 12.5A | 28 to 16 AWG | Up to 600V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 3.50mm | Up to 14.0A | 22 to 16 AWG | Up to 600V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 4.20mm | Up to 20.5A | 28 to 14 AWG | Up to 600V | Through hole, SMT |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 5.70mm | Up to 30.0A | 16 to 10 AWG | Up to 600V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 6.35mm | Up to 20.0A | 24 to 14 AWG | Up to 600V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 7.50mm | Up to 18.0A | 24 to 14 AWG | Up to 600V | Through hole |
| Pitch | Current | Wire Gauge | Voltage | Termination Style |
|---|---|---|---|---|
| 7.50mm | Up to 34.0A | 12 to 10 AWG | Up to 600V | Through hole |