|
View
See parts
|
 |
Mini50 Connection Systems
The smallest-to-date automotive-grade sealed system in the industry, as well as the only receptacle offering a IP68-equivalent rating adhering to USCAR specifications
|
3.0A |
4 - 38 |
2.00mm |
View
See parts
|
|
|
View
See parts
|
 |
Standard .062"+ and Standard .062" Pin and Socket Connector Systems
Provides a wide range of options including free-hanging or panel-mount housings and 18-30 AWG terminals
|
5.0A |
1 - 36 |
3.68mm |
View
See parts
|
|
|
View
See parts
|
 |
RAST Connector System
The UL-94V0-rated, Glow-Wire-compatible RAST Connector System family delivers a range of current ratings to offer design flexibility for a variety of home appliance and automotive lighting applications
|
6.0A |
2 - 16 |
2.50mm |
View
See parts
|
|
|
View
See parts
|
 |
KK 396 Connector System
Delivering 7.0.0A and 600V per circuit in an industry-standard 3.96mm pitch, power application; ideal for low- to mid-power W-to-B and B-to-B applications
|
7.0A |
2 - 24 |
3.96mm |
View
See parts
|
|
|
View
See parts
|
 |
Nano-Fit Power Connectors
The smallest to-date, fully isolated header that meets customers’ power needs while providing protection for the terminals in a small package
|
8.0A |
2 - 16 |
2.50mm |
View
See parts
|
|
|
View
See parts
|
 |
Ditto Wire-to-Wire Interconnects
A genderless, 2.50mm pitch, single-terminal-and-housing connector system that reduces inventory, tooling and setup costs for low-power applications
|
8.0A |
2 - 8 |
2.50mm |
View
See parts
|
|
|
View
See parts
|
 |
Micro-Fit Connector System
Offers premium housing features to prevent mis-mating, reduce terminal backout, reduce operator fatigue during assembly and aid in blind-mating applications
|
8.5A |
4 - 24 |
3.00mm |
View
See parts
|
|
|
View
See parts
|
 |
H-DAC 64 Unsealed Connector System
Provides the smallest-in-class features while meeting USCAR performance requirements, these scoop-proof connectors offer more space and cost savings than unsealed, USCAR Class 2 competing equivalents
|
11.0A |
3 - 24 |
2.54, 4.60mm |
View
See parts
|
|
|
View
See parts
|
 |
L1NK Connector System
Offers keying options to ensure proper mating. It also provides terminal position assurance (TPA) to prevent terminal back-out
|
11.0A |
2 - 6 |
3.96mm |
View
See parts
|
|
|
View
See parts
|
 |
Micro-Fit+ Connector System
Provides increased current capability
compared to other connectors, as well as reducing the mating force
by 40%
|
13.0A |
2 - 24 |
3.00mm |
View
See parts
|
|
|
View
See parts
|
 |
Mini-Fit Family Power Connectors
Mini-Fit Jr. and Mini-Fit Plus Power Connectors deliver up to 9.0A and 13.0A respectively, while blind-mating, terminal position assurance and backshell options offer a versatile connector system for a wide range of applications
|
13.0A |
2 - 24 |
4.20mm |
View
See parts
|
|
|
View
See parts
|
 |
Ultra-Fit Power Connectors
A 3.50mm pitch power connector that supports 14.0A and reduces terminal backout with low mating force; ideal for high-circuit application
|
14.0A |
2 - 16 |
3.50mm |
View
See parts
|
|
|
View
See parts
|
 |
Standard .093" Pin and Socket Connectors
Reliable, economical, high-power interconnect system
|
14.0A |
1 - 15 |
5.03 - 6.70mm |
View
See parts
|
|
|
View
See parts
|
 |
VersaBlade Wire-to-Wire Connector System
Provides a robust, flexible all-in-one power / signal connector system that can deliver up to 300V and 15.0A
|
15.0A |
1 - 9 |
6.20 - 8.90mm |
View
See parts
|
|
|
View
See parts
|
 |
Sabre Power Connector
The Sabre system is a robust power connector supplying up to 18 amperes for high current applications.
|
18.0A |
2 - 8 |
7.50mm |
View
See parts
|
|
|
View
See parts
|
 |
MLX Power Connectors
6.35mm pitch, 2.13mm diameter pin and socket power connector system. Also includes MLX Ground Block System to centralize electrical ground wiring.
|
20.0A |
1 - 15 |
6.35mm |
View
See parts
|
|
|
View
See parts
|
 |
Mega-Fit Power Connectors
Providing more power per linear and square millimeter than most mid-range power connectors in the industry
|
26.0A |
2 - 12 |
5.70mm |
View
See parts
|
|
|
View
See parts
|
 |
EXTreme LPHPower Connectors
Designed with power blades parallel to the PC board, this connector is a mixed, high-current power and signal connector system that picks up where traditional connectors leave off.
|
30.0A |
2 - 54 |
7.50mm |
View
See parts
|
|
|
View
See parts
|
 |
Stac64 Single, Multi-Pocket and Hybrid Header System
Offers single- and multi-bay header solutions to maximize design fexibility in unsealed applications
|
30.0A |
8 - 80 |
2.54 - 5.25mm |
View
See parts
|
|
|
View
See parts
|
 |
Super Sabre Connector System
Provides a variety of power and power/signal options that are designed to carry 34.0A per blade in a space-saving, high-density, low-cost system
|
34.0A |
2 - 8 |
7.50mm |
View
See parts
|
|
|
View
See parts
|
 |
MultiCat Power Connectors with Precision-Machined Contacts
A high-powered W-to-W and W-to-B connector with a locking mechanism that is both compact and lightweight, easing design constraints
|
40.0A |
4 |
6.83mm, 7.40mm |
View
See parts
|
|
|
View
See parts
|
 |
Micro Power Distribution Box (μPDB) Sealed Modules
A fully integrated, sealed module that delivers a small footprint, modular design, and significant cost savings compared to standard auxiliary boxes and other methods
|
40.0A |
8 |
3.50mm |
View
See parts
|
|
|
View
See parts
|
 |
EXTreme PowerEdge Connectors
Can be combined (stacked end-to-end) to mate with multiple busbar tabs or card edges up to 203.2mm for power distribution applications
|
40.0A |
4 - 32 |
15.00mm |
View
See parts
|
|
|
View
See parts
|
 |
Mini-Fit Sr. Power Connectors
High-power connector system available in silver and gold, capable of handling up to 50.0A on a 2-circuit, 8 AWG housing
|
50.0A |
2 - 14 |
10.00mm |
View
See parts
|
|
|
View
See parts
|
 |
EXTreme Ten60Power High-Current Connector
The addition of wire-to-board and wire-to-panel connectors provide greater design flexibility to meet a wide range of power and signal requirements
|
60.0A |
1 - 81 |
10.00mm |
View
See parts
|
|
|
View
See parts
|
 |
EXTreme Guardian System
Exceed high-current and reliability demands with a lower cost solution featuring a small centerline
|
80.0A |
2 - 6 |
11.00mm |
View
See parts
|
|
|
View
See parts
|
 |
EXTreme EnergetiC High-Current Connector System
Maximum power per linear inch, up to 100.0A per bay blade, ideal for next-generation computing applications
|
100.0A |
27 - 31 |
2.00, 6.50, 7.65mm |
View
See parts
|
|
|
View
See parts
|
 |
EXTreme PowerMass High-Current Connectors
High-current, custom configurable, high-power, board-to-board connector system delivering up to 350.0A per inch
|
150.0A |
1 - 64 |
1.60 - 7.50mm |
View
See parts
|
|
|
View
See parts
|
 |
PowerPlane Busbar Power Connectors
Deliver high-current performance along with various configurations and feature options, making them applicable for a wide range of power-distribution applications
|
320.0A |
1 |
|
View
See parts
|
|
|
|
|
View
See parts
|
 |
FiT Family Power Connectors
Molex FiT Family power connectors provide design engineers with fully protected header terminals in a small package using cutting-edge designs that ensure long-term reliability.
|
26.0A |
2 - 24 |
2.50 - 5.70mm |
View
See parts
|
|
|
View
See parts
|
 |
MX120G Sealed Connectors
A pre-assembled solution that features an independent locking mechanism with an audible click to confirm terminals are correctly locked into position
|
10.0A |
12 |
3.20mm |
View
See parts
|
|
|
View
See parts
|
 |
MX64 Sealed Connectors
Designed with USCAR interface, to withstand vibration and temperatures up to 125˚C and are approved by IEC for use with LED modules
|
10.0A |
2 - 8 |
2.54mm |
View
See parts
|
|
|
View
See parts
|
 |
MXP120 Sealed Connector System
A scoop-proof, high-performance, 1.20mm sealed connection system that offers superior mating, sealing and ergonomics
|
13.0A |
2 - 6 |
4.00mm |
View
See parts
|
|
|
View
See parts
|
 |
MX150L Industrial Sealed Connector System
A pre-assembled, submersible system that exceeds IEC IP67 requirements, designed for commercial-vehicle, marine and other harsh environments
|
18.0A |
2 - 16 |
5.84mm |
View
See parts
|
|
|
View
See parts
|
 |
MX150 Sealed and Unsealed Connector System
An environmentally sealed, submersible product family that withstands harsh conditions.
|
22.0A |
0 - 20 |
3.50mm |
View
See parts
|
|
|
View
See parts
|
 |
MX123 Sealed Connection System
This high-performance connection system meets or exceeds USCAR-2 class 3 performance criteria while surpassing performance of most mature products in the market
|
25.0A |
49 - 80 |
2.54mm |
View
See parts
|
|
|
View
See parts
|
 |
CMC and CMX Sealed, Hybrid, Modular Connectors
An IP6K9k sealed, modular, high-density and hybrid connection system developed specifically for the transportation industry
|
26.0A |
22 - 154 |
0.64 - 8.40mm |
View
See parts
|
|
|
View
See parts
|
 |
Battery Connectors
While many applications will require a custom designed battery connector, Molex is also able to offer various battery connectors as standard products.
|
2.0A |
3 - 8 |
1.00 - 3.00mm |
View
See parts
|
|
|
View
See parts
|
 |
Self-Contained Power Connector (SCPC)
A simple two-piece system used to splice and tap solid and stranded non-metallic sheathed cable, quickly and easily
|
20.0A |
2 - 3 |
10.10 - 10.60mm |
View
See parts
|
|
Stay Connected