Vehicle architectures are evolving rapidly. Engineers must integrate multiple new systems and functions into more optimized domain-specific networks without increasing vehicle complexity. This includes body control modules (BCMs), domain control units (DCUs), engine control modules (ECMs), transmission control units (TCUs) and vehicle control units (VCUs). At the same time, routing high-current power and high-speed data through the same constrained spaces raises the risk of electromagnetic interference (EMI), thermal stress and signal disruption. The resulting challenge is clear: More functionality, wiring and performance must be packed into less space without impacting reliability.
To move forward, manufacturers need interconnect strategies that make domain and hybrid architectures easier to scale. Standardized connector bodies can support platform flexibility without requiring full hardware redesigns. Meanwhile, shielded and high-temperature-rated interconnects help protect signal integrity and connection stability in harsh environments. High-density, space-saving configurations also enable engineers to expand system functionality while reducing the packaging pressure created by heavier, more complex harnesses.
Molex helps OEMs address these demands with modular interfaces, ruggedized connector systems and compact, high-density designs engineered for both domain and zonal architectures. Single-board modularity enables lower R&D investment and reduced harness volume, while terminal position assurance (TPA) features and EMI shielding ensure reliable assembly and durable performance under vibration. By combining low-profile packaging with scalable power, signal and data connectivity, Molex enables engineers to reduce harness mass, optimize space and build more adaptable vehicle platforms.