Designing Transmission Control Units
As hybrid drivetrains, continuously variable transmissions and advanced driver-assist systems (ADAS) become more popular, transmission control modules and TCUs must integrate input from a wider variety of vehicle dynamics and autonomous systems. Managing this complexity in real time, all while ensuring optimal thermal management, electromagnetic interference (EMI) protection and reliability under high-stress conditions, requires rugged, high-speed interconnects that are miniaturized to fit more functionality into limited space.
By utilizing advanced connectivity solutions to ensure the TCU can interact effectively with external data sources, manufacturers can create a unified control system that facilitates advanced sensor integration, collaborates with vehicle dynamics systems and helps ensure smooth and efficient system operation to improve fuel efficiency and enhance the driving experience. Rugged and reliable TCU connectors also help enable better thermal management, reduce maintenance costs and improve vehicle reliability.
Enabling the expanded functionality of modern TCUs, Molex transmission control module connectors deliver versatility, high performance and rugged reliability. Hybrid interconnects provide combined power and signal connectivity in a modular form factor. High-voltage power connectors minimize EMI and efficiently dissipate heat. Miniaturized high-speed data connectors ensure secure, reliable and instantaneous communication for critical safety and sensor systems while supporting extensive vehicle communication.
Featured Products
Connecting the TCU to Actuators, Sensors and Switches
Integrating an ever-growing number of sensors and devices with the TCU requires optimizing the limited available space while ensuring diverse signal, power and data functions are incorporated into a unified system. Molex provides multi-function, rugged and miniaturized connectors that offer versatile and high-performance configurations to help optimize the integration of complex connections into the TCU.
Terminal Size | Pitch | Circuits | Current | Wire Gauge | Sealed | |
---|---|---|---|---|---|---|
CMC/CMX Connectors | 0.64, 1.50, 2.80mm | 2.54, 3.70mm | 22 to 154 | 2.5 to 21.0A | 20 to 10 AWG | X |
Compactus Connectors | 0.50, 1.00, 2.80mm | 2.40, 3.00, 5.00mm | 48 to 186 | Up to 15A | 24 to 16 AWG | X |
MX64 Connectors | 0.64mm | 2.54mm | 2 to 8 | Up to 10A (with Molex terminals) | 22 to 18 AWG | X |
MX123 Connectors | 0.64, 2.80mm | 2.54mm | 49 to 80 | 11, 25A | 22 to 18 AWG | X |
MX150 Connectors | 1.50mm | 3.50mm | 2 to 20 | 22A | 22 to 14 AWG | X |
MXP120 Connectors | 1.20mm | 4.00mm | 2 to 6 | Up to 13A | 22 to 17 AWG | X |
High-Speed Data Transmission
For optimal performance, real-time transmission of large volumes of data between the TCU and a variety of devices and control units in the vehicle is crucial. The proliferation of ADAS and hybrid vehicles increases the complexity of these data links. Molex high-speed data connectors provide a robust solution that helps ensure reliable, high-speed and secure communication between the TCU and other system components.
Cable | Ports | Frequency Range | Current | Wire Gauge | Sealed | |
---|---|---|---|---|---|---|
High-Speed FAKRA Mini (HFM) Interconnect System | Coaxial | Single, dual, quad, custom | Up to 20GHz | 1.5A | 26 AWG | X |
Power and Signal Distribution
Enhancing signal integrity and maintaining consistent power connections while minimizing EMI and improving signal integrity (SI) helps ensure reliable TCU performance. With a wide range of customizable high-current connectors designed to minimize EMI and reduce crosstalk, Molex delivers solutions that help optimize component layouts to shorten signal paths and isolate high-frequency signals, producing better SI and more consistent operation.
Current | Voltage | Plating | Operating Temperature | Termination Styles | |
---|---|---|---|---|---|
PowerPlane Busbar Connectors | Up to 300A | Up to 1,000V | Silver |
-40 to +125°C | Solder tail, screw mount |