| Current | Voltage | Circuits | Operating Temperatures |
|---|---|---|---|
| Up to 2.0A | 100V | 2 to 50 | -40 to +105°C |
Features and Benefits
Engineers face increasingly stringent safety, reliability and regulatory requirements, while also confronting risks of electrical hazards, mechanical failures and field returns. Challenges in automotive, robotics and other high-vibration applications require robust durability to avoid compromising reliability. Designers also need flexible interconnect solutions that can support different circuit counts, space constraints and application requirements while simplifying manufacturing and assembly.
Connector systems that meet regulatory requirements while minimizing electrical risks enhance safety and improve manufacturing processes. For durable performance, shock-, vibration- and heat-resistant connectors ensure secure, reliable connectivity in harsh operating environments. Flexible, space-efficient designs are necessary for compact systems and for simplifying manufacturing. This reduces assembly time and costly rework.
UL/CSA-certified Pico-Clasp Connectors help designers meet safety requirements while reducing electrical and mechanical failure risks. These connectors are USCAR Class V1 and Heat Resistance T2-qualified designs that provide proven reliability in harsh, vibration-sensitive applications. Single-row (2 to 15 circuits) and dual-row (20 to 50 circuits) configurations with surface-mount (SMT) and pick-and-place compatibility enable design flexibility, support high-density PCB layouts and support efficient automated assembly.
Featured Videos
Applications by Industry
Automotive miniaturization
Electronic modules
Electric vehicles
In-cabin applications
Zonal architecture
Air conditioners
Notebook PCs
Ovens
Televisions
Washing machines
Industrial robotics
Servo motors
Medical wearables
Patient Monitors
Robotic surgery
AR/VR devices
Headphones
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are Pico-Clasp Connectors?
Pico-Clasp Connectors are compact, 1.00mm-pitch wire-to-board interconnect solutions designed to deliver high reliability in space-constrained applications. These connectors offer multiple mating styles, orientations and plating options to support diverse design requirements.
How do Pico-Clasp Connectors ensure secure and reliable mating?
These connectors feature an outer positive-locking system, even in the smallest circuit size, along with an easy-to-operate latch. This ensures secure mating, strong retention and stable electrical performance in vibration- or shock-prone environments.
What are suitable applications for Pico-Clasp Connectors?
Pico-Clasp Connectors support a wide range of applications. The single-row version (two to 15 circuits) is widely used in automotive, wearables and consumer electronics, while the dual-row version (20 to 50 circuits) enables high-density connections for data servers and AI systems.
What wire sizes and termination options are compatible with Pico-Clasp Connectors?
Pico-Clasp Connectors support 32 to 28 AWG wire sizes and are optimized for signal and low-power circuits. The dual-contact points maintain secure and dependable electrical performance.