Skip to main content
Molex SlimStack board-to-board connectors.

Connectors

Board-to-Board Connectors

The printed circuit board (PCB) has become a foundational staple in the electronics industry—yet given continuing trends toward miniaturization, designers now need a more diverse range of solutions for creating dependable PCB connections. As a leading manufacturer of board-to-board connectors including mezzanine, backplane, coplanar and more, Molex gives customers collaborative support spanning an expansive array of pitches and stacking heights.

Rugged Board-to-Board Connectors for Aerospace and Defense


AirBorn Z Series Compression Interposer Connectors

High-density, solderless AirBorn Z Series compression connectors use a patented one-piece contact system and rigid guide pins to simplify installation, reduce costs, enhance reliability and enable flex circuit stacking for harsh aerospace, defense, space and industrial environments.

Various AirBorn Z Series Compression Interposer Connectors.

AirBorn RC Series Stackable Connectors

AirBorn RC Series connectors deliver high-density, stackable solutions that reduce connector counts and overall board stack height by up to 50% compared with traditional layouts. Robust, press-fit “eye-of-the-needle” contacts, versatile board spacing options, and repairable designs improve reliability and system uptime.

Various AirBorn RC Series Stackable Connectors.

Microminiature Board-to-Board Connectors


SlimStack Connectors

Fine-pitch battery connectors that provide up to 18.0A, a hybrid interface, wide alignment guides for easier mating and a robust metal armor cover that acts as housing protection for secure electrical and mechanical contact.

Molex SlimStack board-to-board connectors.
Pitch Mated Height Circuits Current
0.35 to 1.25mm 0.60 to 16.00mm 6 to 240 Up to 18.0A

Quad-Row Connectors

World’s smallest board-to-board connector ideally suited for space-constrained smartphones, smartwatches, wearables, AR/VR devices and more!

Quad-Row Connectors
Pitch Mated Height Circuits Current
0.175mm 0.50, 0.60, 0.80mm 12 to 80 Up to 4.0A

ChargeStack Connectors

ChargeStack Connectors offer up to 20.0A with a super slim, compact size and a compact hybrid feature with both power and signal contacts for PCB space savings. The dual-contact design helps ensure contact reliability under vibration and drop conditions, helping mitigate failure risks in extreme conditions.

Collage of 5.0 to 10.0A ChargeStack Connectors with mating height of 0.52mm.
Pitch Mated Height Circuits Current
0.30, 0.35, 0.40mm 0.52, 0.70mm 8 or 10 Up to 20.0A

5G mmWave RF Flex-to-Board Connectors

These compact connectors save PCB space while delivering excellent signal integrity (SI) performance for high-speed RF applications. Both the 15 GHz 5G15 Series and 25 GHz 5G25 Series offer high reliability, withstand shocks and vibration, and improve design flexibility in compact mobile, IoT, AR/VR and medical devices.

5G mmWave RF receptacle and header.
Pitch Mated Height Circuits Current
0.35mm 0.60 to 0.70mm 6 Up to 1.0A

Power and Signal Board-to-Board Connectors


C-Grid and C-Grid III Connectors

The C-Grid family of connectors offers benefits for a wide range of electronic products across industries. The latest version from Molex, C-Grid III, offers high mechanical stability in a compact 2.54mm pitch post and receptacle. Find the flexible C-Grid and C-Grid III components that fit your project.
C-Grid and C-Grid III Connector Systems
Pitch Mated Height Circuits Current
2.54mm 3.96 to 6.40mm 1 to 100 Up to 3.0A

KK Connectors

KK connector systems are customizable for a variety of power and signal applications. Available in industry-standard 2.54, 3.96 and 5.08mm pitch sizes, this single-row, wire-to-board and board-to-board product family is cost effective and versatile.

KK Connectors
Pitch Mated Height Circuits Current
2.54 to 5.08mm 2.45 to 25.54mm 2 to 40 Up to 13.0A

Micro-Fit Connectors

Offers premium housing features to prevent mis-mating, reduce terminal backout, reduce operator fatigue during assembly and aid in blind-mating applications.

Micro-Fit Connectors
Pitch Mated Height Circuits Current
3.00mm 6.98 to 17.64mm 4 to 24 Up to 10.5A

Mini-Fit Connectors

The Mini-Fit Connector family offers high-current, high-density power connectors that enhance design flexibility by providing a broad range of positive-locking and self-aligning solutions. Versions offering blind-mate capability, terminal position assurance and broad interoperability help improve reliability and reduce design complexity.

Mini-fit-Connectors
Pitch Mated Height Circuits Current
4.20mm Up to 16.03mm 2 to 40 Up to 20.5A

High-Power Board-to-Board Connectors


EXTreme Power Products

EXTreme Power products offer high-current interconnect solutions with best in class power densities. The extensive product offering ranges from EXTreme LPH 30.0A blades to EXTreme PowerMass 150.0A modules. Molex EXTreme Power products – made for your high-current applications.

EXTreme Power Products
Pitch Mated Height Circuits Current
1.60 to 12.90mm 10.00 to 18.00mm 1 to 72 Up to 160.0A

Sentrality Pin and Socket

The high-power Sentrality pin-and-socket system supports very high current ratings by providing reliable, durable and safe power connections. Self-alignment and other design features help streamline assembly and ensure safe, secure connections while minimizing the risk of accidental disconnection or electrical faults.

Sentrality Pin and Socket
Pin Size Circuits Current
3.40 to 11.00mm 1 Up to 350.0A

Mezzanine Board-to-Board Connectors


Gemini Mezz Connectors

Growing demand for high-speed board-to-board signal routing within compact footprints makes it increasingly difficult to meet tight loss budgets. Low-profile, hermaphroditic Gemini Mezz Connectors use fully shielded differential-pair (DP) termination to minimize signal loss, crosstalk, EMI and impedance variation, enabling next-generation data rates of 224Gpbs+ and supporting up to 185 DPs.

Gemini Mezz Connector with 122 shielded differential pairs.
Pitch Mated Height Circuits Current
3.00mm 5.00mm Up to 185 differential pairs Up to 0.5A per contact

Mirror Mezz Connectors

Compact hermaphroditic connectors in the Mirror Mezz family reduce application costs, eliminate the need for separate mating parts and maximize design flexibility by allowing designers to pair different connector height versions to achieve the desired stack height. These connectors support data speeds up to 224Gbps per differential pair for telecommunications, networking and other applications.

Mirror Mezz Connectors
Pitch Mated Height Circuits Current
1.50mm 5.00 to 11.00mm 124 to 688 Up to 1.2A

SEARAY/SEARAY Slim Connectors

High-speed and low-profile SEARAY and SEARAY Slim mezzanine connectors deliver data rates over 12.5Gbps in a small footprint, supporting high-density signal transfer for networking and telecom applications. The narrow body design with multiple stack-height and circuit options helps optimize airflow and thermal management while ensuring reliable performance.

SEARAY and SEARAY Slim Connectors
Pitch Mated Height Circuits Current
1.27mm 7.00 to 17.00mm SEARAY: 90 to 500
Up to 2.7A per contact
SEARAY Slim: 40 to 200

NeoScale Connectors

Using a mirror-image triad wafer design to optimize signal integrity, NeoScale mezzanine connectors deliver speeds up to 56Gbps in an ultra-high-density layout with 82 differential pairs per square inch. Robust design features enhance reliability while various stack heights and power-contact options enable customized solutions.

NeoScale Connectors
Pitch Mated Height Circuits Current
2.80mm 12.00 to 40.00mm 24, 50, 120 triads Up to 8.0A per triad

SpeedMezz Connectors

The SpeedMezz family, including SpeedStack and SpeedEdge connectors, offers low-profile and high-density designs ideal for data rates up to 56Gbps in space-constrained applications. A common footprint enables simple changeouts, while robust construction supports durability and superior SI.

SpeedMezz Connectors
Pitch Mated Height Circuits Current
0.80mm 4.00 to +10.00mm+ 22, 60, 82 Up to 1.0A

HD Mezz Connectors

The high-density HD Mezz system simplifies PCB routing and delivers high-density connectivity with speeds up to 12.5Gbps. A dual-contact mating interface and patented Solder Charge Termination provide exceptional durability, enhancing reliability and minimizing system downtime.

HD-Mezz Connectors
Pitch Mated Height Circuits Current
1.20 to 2.00mm 16.00 to 38.00mm 81 to 351 Up to 8.0A

NeoPress Connectors

Modular NeoPress Connectors support both high- and low-speed signals by offering tunable differential pairs and data rates up to 28Gbps. Multiple stack-height options, customizable circuit counts and a hermaphroditic interface help enhance design flexibility.

NeoPress Connectors
Pitch Mated Height Circuits Current
3.50mm 9.00 to 45.00mm Customizable Up to 8.0A per triad

1.00mm Mezzanine (IEEE 1386) Connectors

A qualified PMC IEEE 1386 standard connector that provides a rugged housing and protected pin interface for reliable signal transmission, a slim-body housing that minimizes airflow obstruction and the versatility to be arrayed to increase circuit size.

1.00mm Mezzanine (IEEE 1386) board-to-board connectors
Pitch Mated Height Circuits Current
1.00mm 8.00 to 15.00mm 64, 84 Up to 2.5A