| Pitch | Mated Height | Circuits | Current |
|---|---|---|---|
| 0.30, 0.35, 0.40mm | 0.52, 0.70mm | 8 or 10 | Up to 20.0A |
Features and Benefits
There is a growing demand for miniaturization, requiring design engineers to deliver greater power and functionality within increasingly compact PCB spaces, pushing connector designs to their limits. With ultra compact hybrid power (up to 20.0A) and signal contacts, ChargeStack Connectors are integrated within a small footprint, enabling higher functionality and power in thinner devices.
Design engineers also seek dependable connector housings for secure mating and stable contacts as devices face high vibration and frequent drops, especially in miniaturized form factors where housings are fragile. This challenge is addressed by the dual contact structure of ChargeStack Connectors, as well as their sufficient wiping length, ensuring stable mating even under vibration and drop conditions. This improves connection reliability, resulting in reduced downtime by helping prevent signal loss and intermittent power failures.
As the need for harsh-environment durability grows, designers require connectors with a robust mechanical design. ChargeStack Connectors feature full metal armor and over-molding that protects the housing from breakage during mating and drops. This robust design reduces connector failures and warranty costs, improving product durability in harsh, vibration-prone environments.
Applications by Industry
Patient-monitoring devices
Surgical tools and systems
Therapeutic devices
Laptops
PCs
Smart phones
Tablets
Gateways
Hubs
Modems
Routers
AR/VR glasses
Earbuds
Smart watches
Bluetooth devices
GPS devices
Television signals
Wireless devices
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are ChargeStack Connectors?
ChargeStack Connectors are board-to-board connector solutions optimized for power transmission in battery-driven applications and ensure data integrity through the signal contacts.
What is the current rating of ChargeStack Connectors?
ChargeStack Connectors support 10.0, 15.0, 18.0 and 20.0A current ratings. Customers can appropriately select and use connector products from the series based on the required current and application.
What are the key features of ChargeStack Connectors?
ChargeStack Connectors feature a fine pitch and low stacking height. Their compact size enhances space efficiency in applications while providing stable power transmission.
Which design features enhance the reliability of ChargeStack Connectors?
ChargeStack Connectors feature a complete overmolding process and metal-reinforced housing that enhances product strength to ensure stable mating. In addition, the dual-contact structure helps ensure reliable connections.