Designing Connector Solutions for eBike Requirements
The market for eBikes has increased exponentially in recent years, urging designers to address the unique challenge of providing reliable, high-power designs in a compact form factor that can withstand a variety of harsh conditions.
Resistance to dust, moisture, shock and vibration is essential for advanced designs. With positive locking latches and small pitch sizes, Molex IP68-rated connectors help eBikes perform, no matter the conditions.
Ensuring batteries are easy to integrate, install and remove while maximizing energy density within a compact form factor is a significant objective for eBike designers. Miniature, high-power interconnect solutions from Molex are engineered for easy mating and unmating, helping facilitate quick installation and removal.
Featured Products
Display Connectors
Displays for eBikes need to withstand environmental factors to maintain uninterrupted data transfer. Molex provides compact connectors sealed against dust and moisture ingress to ensure reliable performance as well as facilitate seamless data transfer for the full range of user interfaces and controls – helping to ensure riders have critical, accurate information at-a-glance.
Configuration | Pitch | Circuits | Max. Current | |
---|---|---|---|---|
Quad-Row Connectors | Board-to-board | 0.175mm | 20, 32, 36, 64 | 0.3A |
SlimStack Connectors | Board-to-board | 0.35 to 1.25mm | 6 to 240 | 18.0A |
FFC/FPC Connectors | Wire-to-board | 0.20 to 2.00mm | 2 to 120 | 2.0A |
Battery Connectors | Battery-to-board | 1.00 to 3.00mm | 3 to 8 | 2.0A |
Premo-Flex Flat-Flexible Circuit (FFC) Cables | Cable | 0.25 to 2.54mm | 3 to 120 |
Configuration | Max. Current | Max. Voltage | Durability (min.) | |
---|---|---|---|---|
Micro-USB Connectors | Wire-to-board | 1.0A (signal) 1.8A (power) |
30V | 10,000 cycles |
USB-C Connectors | Wire-to-board | 6.0A | 48V | 10,000 cycles |
Battery Pack Connectors
eBike consumers are demanding longer ranges out of a single charge, in a more compact form factor. This requires designers to engineer lighter, more efficient and longer-lasting battery packs with substantial energy density. Molex offers a range of miniaturized and rugged connectors designed with easy integration, space-constrained designs.
Configuration | Pitch | Circuits | Max. Current | |
---|---|---|---|---|
CLIK-Mate Connectors | Wire-to-board | 1.25mm 1.50mm 2.00mm |
2 to 34 | 4.0A |
SlimStack Connectors | Board-to-board | 0.35 to 1.25mm | 6 to 240 | 18.0A |
FFC/FPC Connectors | Wire-to-board | 0.20 to 2.00mm | 2 to 120 | 2.0A |
PowerPlane Busbar Connectors | Busbar-to-board | 320.0A | ||
EXTreme EnergetiC Connectors | Board-to-board | 2.00mm | 2 to 70 | 100.0A |
Configuration | Pitch | Circuits | Max. Current | |
---|---|---|---|---|
Squba Connectors | Wire-to-wire | 1.80mm 3.60mm |
2 to 10 | 14.0A |
SlimStack Connectors | Board-to-board | 0.35 to 1.25mm | 6 to 240 | 18.0A |
FFC/FPC Connectors | Wire-to-board | 0.20 to 2.00mm | 2 to 120 | 2.0A |
Battery Connectors | Battery-to-board | 1.00 to 3.00mm | 3 to 8 | 2.0A |
MX150L Connectors | Wire-to-wire, wire-to-board | 5.84mm | 2 to 16 | 40.0A |
MX150 Connectors | Wire-to-wire, wire-to-board | 3.50mm | 2 to 22 | 22.00 |
Drive Unit Connectors
eBikes are subject to high-shock, high-vibration environments for much of the product’s lifespan. Design decisions typically prioritize durability to deliver longevity and consistent performance to the consumer. Molex offers connectors designed for secure mating with features such as inner positive locks and reinforced solder tabs to enhance durability and reliability in demanding conditions.
Configuration | Pitch | Circuits | Max. Current | |
---|---|---|---|---|
CLIK-Mate Connectors | Wire-to-board | 1.25mm 1.50mm 2.00mm |
2 to 34 | 4.0A |
Pico-Clasp Connectors | Wire-to-board | 1.00mm | 2 to 50 | 2.0A |
DuraClik Connectors | Wire-to-board | 2.00mm | 2 to 15 | 3.0A |