Skip to main content
Image

Premo-Flex Flat Flexible Cables (FFC/FPCs)

Flat flexible cables (FFCs) and flexible printed circuits (FPCs) deliver durable and extra-flexible connection solutions that help designers maximize PCB space, reduce component costs and support reliable board-to-board connections. Molex offers an extensive portfolio of custom and off-the-shelf FFC/FPC options, including high-speed low-voltage differential signal (LVDS) cable assemblies. These solutions simplify integration and enhance performance, enabling innovative device designs that excel in space-constrained and high-precision applications.

0.25mm Pitch

Premo-Flex Flexible-Printed-Circuit .25mm-Pitch

0.30mm Pitch

Premo-Flex Flexible-Printed-Circuit .30mm-Pitch

0.35mm Pitch

SlimStack FFC/FPC

0.40mm Pitch

Premo-Flex Flexible-Printed-Circuit .40mm-Pitch

0.50mm Pitch

Premo-Flex Flexible-Printed-Circuit .50mm-Pitch

1.00mm Pitch

Premo-Flex Flexible-Printed-Circuit 1.00mm-Pitch

1.25mm Pitch

Premo-Flex Flexible-Printed-Circuit 1.25mm-Pitch

Features and Benefits


Electronic devices increasingly require interconnect solutions to deliver a combination of increased space savings, improved signal integrity, greater flexibility and rugged durability to meet market needs.

Premo-Flex FFC/FPCs offer reliable, durable and flexible board-to-board and board-to-display connections that reduce assembly weight and size requirements. A variety of custom options, such as Zero-insertion force (ZIF) and low-insertion force (LIF) Easy-On FFC/FPC Connectors, optimize performance and expand design options. Premo-Flex FFC/FPCs support virtually any industry with versatile solutions including high-performance options capable of withstanding high operating temperatures up to 125°C.

With a variety of standard and custom Premo-Flex FFC/FPC products and Easy-On FFC/FPC Connectors, Molex provides customers with a one-stop shop for complete interconnect solutions and flexible connectivity assemblies.

Off-the-Shelf FFC Products


Advanced Capabilities in Space-Constrained Applications

Premo-Flex miniaturization solutions offer compact FFCs with staggered pins that enable fine pitch and a higher circuit count in a smaller footprint. With low-profile Easy-On Connectors and an array of cable length, circuit count and latch options, these jumpers support miniaturized applications across multiple industries. Customization, such as folding and direct soldering, is also available for improving routing in cramped spaces.

Premo-Flex Flexible-Printed-Circuit .25mm-Pitch

Superior Speed and Signal Strength for Miniaturized Devices

Ideal for a wide range of microminiature data transmission applications, Premo-Flex SlimStack FFC/FPCs support up to 30Gbps data rates using a compact, flexible form factor. The jumpers utilize 0.35mm-pitch SlimStack Flex-to-Board Connectors and offer impedance matching for HDMI (100 Ohm) or USB (90 Ohm) protocols.

SlimStack FFC/FPC

Exceptional Signal Integrity

Premo-Flex electromagnetic interference (EMI) protection FFCs are ideal for high-performance or critical applications in noisy environments. These cables help maintain signal integrity by using advanced shielding and first/last pin grounding to minimize interference, ensuring that data transmission remains reliable and accurate.

Premo-Flex EMI FFC

Connection Security for High-Vibration Environments

Ideal for consumer, industrial and automotive devices subject to high vibration and shock forces, Premo-Flex Superior Retention deliver robust data connectivity for rugged applications. FFC jumpers are available with positive latches to maintain constant connectivity.

Premo-Flex FFC Solutions

Reliable High-Speed Data Transmission for Next-Generation Performance

Supporting high-performance connectivity for devices across numerous industries, Premo-Flex high-speed LVDS solutions use differential pairs of signals to cancel common-mode noise and enhance signal integrity. FFCs with 90-Ohm and 100-Ohm impedance for USB and HDMI are available to support high-speed digital interfaces such as video displays and cameras.

Premo-Flex FFC Solutions

Intermateable Solutions for Faster Time to Market

Premo-Flex FFC Jumpers designed for intermateability with other manufacturers’ connectors enable designers to accelerate time to market by using robust, reliable and high-performance off-the-shelf cables without needing to source or validate new flex-to-board connectors.

Premo-Flex FFC that intermates with other manufacturers’ FFC connectors.

Custom FFC Solutions


Capabilities Tailored to Application-Specific Requirements

Molex offers a diverse range of customized Premo-Flex FFC solutions that allow designers to maximize PCB space and reduce component cost. Custom solutions are available for low-volume runs with minimum order quantities. Molex offers comprehensive engineering support and free samples in one to two weeks.

Premo-Flex FFC Solutions

Custom FFC Capabilities Address Complex Challenges

Helping customers meet unique and complex demands, custom Premo-Flex FFC solutions deliver advanced capabilities. Shielded cables for added EMI protection, printed lines to aid assembly and insulated materials to withstand unique temperature or environmental conditions are available. Premo-Flex FFCs are also available with components soldered directly to the cable or as finished assemblies incorporating Easy-On FFC/FPC Connectors.

Premo-Flex FFC Solutions

Optimize PCB Space with Direct-to-Board Cables

With round flat cables (RFCs) or hot bar soldered cables, customers can improve retention force and save space by replacing the cable-to-board connector with direct-attach soldered solutions. These direct-to-board solutions deliver high mechanical strength, reduce costs by eliminating connectors and wire stripping, and improve design flexibility.

Premo-Flex FFC Solutions

Premo-Flex FFC Solutions

Providing a broad selection of flexible connectivity solutions, Premo-Flex FFC jumpers address a variety of high-performance, high-reliability application requirements. Explore Premo-Flex solutions that deliver up to five million flex cycles, improve signal integrity by shielding against EMI, include positive locking and provide high-speed data transmission in a compact form factor.

Direct-to-Board Solutions

Flex jumpers with direct-to-board attachment simplify manufacturing, save space, reduce weight and streamline assembly. Learn about efficient Premo-Flex direct-to-board solutions, including hot-bar solder and round-flat cable (RFC) connections that adapt seamlessly to diverse designs and eliminate the need for additional connectors while ensuring robust, durable connections.

Applications by Industry


GPS
Infotainment systems
LCD display

Home appliances
TVs

Hand-held ultrasound
Infusion pumps
Medicine dispenser
Monitoring systems

Computers
Keyboards
Printers
Routers
Scanners
Servers

Cooling systems
Generators
Robotics

Gaming devices
Hand-held devices
Smart Phones
Tablets

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What is a Premo-Flex FFC and how is it used?

Premo-Flex is the Molex brand name for what the industry calls flat flexible cables (FFCs). They are lightweight, space-saving interconnect solutions used for board-to-board and direct-to-board connections. They are commonly used in consumer electronics, industrial equipment, automotive systems and medical devices where flexibility, compact size and reliable signal transmission are required.

Are Premo-Flex FFCs suitable for high-speed data transmission?

Yes. Premo-Flex high-speed FFC solutions support data rates up to 10Gbps and are available with controlled impedance options (90 Ohms for USB and 100 Ohms for HDMI). These solutions are ideal for applications such as video displays, cameras and high-performance computing devices.

How do Premo-Flex FFCs ensure signal integrity in noisy environments?

Premo-Flex EMI-resistant FFCs use advanced shielding techniques along with first- and last-pin grounding to mitigate the effects of EMI. These features help maintain strong signal integrity in electrically noisy or high-performance environments.

Can Premo-Flex FFCs withstand vibration and mechanical stress?

Yes. Premo-Flex superior retention FFC solutions are designed for high-vibration and shock-prone environments. Positive-latch options help ensure secure connections in consumer, industrial and automotive applications where reliability is crucial.

Are Premo-Flex FFCs available in fine-pitch and miniaturized designs?

Yes. Premo-Flex miniaturization solutions include fine-pitch FFCs with staggered pins and higher circuit counts to support compact, space-constrained designs.